Plug, Twist Lock

Brand :
AMERICAN DENKI

Caution

    Product Description

    It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
    [Features]
    Lineup from 15 A to 100 A rating.
    Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
    Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

    Features

    ●A soft resin cover of flame retardant material.
    ●Use terminal M4 screw.
    ●Connection method is crimp terminal type.

    Specification

    ●Applicable Cable(mm2):2CT.VCT3.5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat