Waterproof Type Cord Connector Body (Twist Lock)

Brand :
AMERICAN DENKI

Caution

    Product Description

    Waterproof protection rating IP65
    It has a twist lock waterproof cord connector body that is particular about quality and workability and
    can be used for relay by connecting electric cables and combining it with a plug.
    [Features]
    Lineup from 15 A to 100 A rating.
    Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
    The cable outlet is equipped with a waterproof tube (heat-shrink type) to improve the reliability of waterproof performance.
    It can be changed to waterproof specifications when used in combination with a waterproof plug.
    There is also a cover sold separately to maintain the waterproof performance IP65 when not in use. (30 A/60 A/100 A rating)

    Specification example of waterproof cord connector body

    Product image of waterproof cord connector body 4664RW

    Product image of waterproof cord connector body 4664RW

    Dimensional drawing of 4664RW

     

    (Units: mm)

     

    Dimensional drawing of 4664RW

    Dimensional drawing of 4664RW

    Part numberPart NameNumberSummary
    1Body A1Polyamide resin
    2Body B1Polyamide resin
    3Separator1Polyamide resin
    4Rubber cover1Weather resistant rubber black
    5Waterproof tube1Heat-shrink tube black
    6Blade holder4Phosphor bronze, tin plating
    7Terminal4Copper, tin plating, 1 of them, nickel plating
    8Round band1Stainless steel copper
    9Terminal Screw4Brass M6
    10Round band screw1Stainless steel copper M4
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    R104 | Waterproof Type Cord Connector Body (Twist Lock) | AMERICAN DENKI | MISUMI Thailand