1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Block Type Terminal Block TB Series

TERMINAL BLOCK TERMINAL

Block Type Terminal Block TB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A block type terminal block.

[Features]
· Made using polycarbonate resin for excellent heat resistance and self-extinguishing properties, as well as superior strength.
· The cover can be removed in a single action.
· Lift up the separator to easily remove the name plate.
· A sturdy structure consisting of two shafts combined with a terminal.
· Usable up to 600V.

Part Number
TB20-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 400.00

TERMINAL BLOCK TERMINAL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 10 Screw Size M4 Number of input/outputs 1 to 1
Rated current (JIS)(A) 20 Pitch Between Terminals(mm) 10.2 Cover (accessory) Available
Nameplate (included) Available JIS

Please check the type/dimensions/specifications of the part TB20-10 in the Block Type Terminal Block TB Series series.