Manual Cable Tie Tool (Tightening Strength Adjustable)

Brand :
PANDUIT
Caution
- The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
Excellent achievements proven. A robust and familiar cable tie tool.
[Features]
·When the trigger is pulled, this tool tightens a band and cut it with a preset strength.
·GS4EH: Used for cable tie for binding LH, H, EH width, PLT450 to PLT550, and super reel bands.
·The colors of the grip for identification are blue, gray, red, green and black.
·Weight: 454 g, 327 g, 385 g, 337 g.
Features
●It will automatically disconnect if tightening to the set tension.Specification
●Compatible Band Width(mm):4.3/6.4/7.9●W x L(mm):174.8 x 137.7
●SPQ(piece):1