Manual Cable-Tie Hand Tool (Screwdriver Type)

Brand :
PANDUIT

Caution

    Product Description

    This is an inexpensive MLT type stainless steel band binding tool.

    [Features]
    • With this screwdriver type tool, you can safely bind steel bands together.
    • This item is economical.
    • After tightening a stainless steel band, the band tip is wrapped up in the interior as-is without being cut to ensure safe operation.

    Features

    ●Safe to use as it binds while binding the band's terminal without cutting it as it is inside.

    Specification

    ●Compatible Band Width(mm):4.3/6.4/7.9
    ●Total Length(mm):256
    ●SPQ(piece):1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HTMT | Manual Cable-Tie Hand Tool (Screwdriver Type) | PANDUIT | MISUMI Thailand