1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Bushing (With Grooves / Standard Size Type)【25-100 Pieces Per Package】

Universal Bushing (With Grooves / Standard Size Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,662.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting type flexible bushing that can be attached easily.
[Features]
· Insertion type with outstanding flexibility, making it easy to attach.
· Can also be fastened using adhesive.
· Ideal for protecting cables that pass through panels, chassis, etc.
· Flame-retardant type is also available.
· Because it is long, it can be cut to the required length without waste.

Part Number
GE52-C
GE192-L
GE255-L
GE380-Q
GE510-Q
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable panel thickness
(mm)

฿ 2,662.02

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

8 Day(s) -1.3

฿ 3,273.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

50 Pieces Per Package

12 Day(s) 104.9

฿ 7,886.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

50 Pieces Per Package

19 Day(s) -6.5

฿ 4,851.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

25 Pieces Per Package

12 Day(s) -9.7

฿ 6,783.33

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

25 Pieces Per Package

20 Day(s) -13

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Natural Length(mm) 323