1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Bushing (with Slit / Roll Type)

Flexible Bushing (with Slit / Roll Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel bushing with slit.
[Features]
· A flexible bushing with a wide variety of materials, including weather resistance, flame retardancy.
· Because it is long, it can be cut to the required length without waste.
· Ideal for protecting cables that pass through panels, chassis, etc.
· Insertion type with outstanding flexibility, making it easy to attach.
· Can also be fastened using adhesive.

 
Part Number
GEE47N-C
GEE62FR-CY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Applicable panel thickness
(mm)

฿ 3,896.22

CABLE ACCESSARY CABLE CLIP 1 Piece(s) 62 Day(s) -Nylon 66Natural1.0–1.4

฿ 3,400.00

CABLE ACCESSARY CABLE CLIP 1 Piece(s) Quote 10Flame retardant polyethyleneWhite0.9 to 1.6

Loading...

  1. 1

Basic Information

Length(mm) 30480