1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Nylon Clamp with Rivet【100-500 Pieces Per Package】

Heavy-Duty Nylon Clamp with Rivet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,933.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Nylon clamp where the rivet is integrally molded. Optimal for use in a bus or on a track

[Features]
・ Mounting rivets are integration molded so mounting screws, etc. are not required.
・ The product assures smaller installation time, thus cutting down the total cost.
・ Made of Nylon 66 which has a superior weather resistance, and thus suitable for a long-term outdoor use.
・ Operating temperature range: -40°C to 85°C

 
Part Number
PC075-H25D-C0
PC075-H25D-D0
PC125-H25D-C0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInner Diameter when Fixed
(φ・mm)

฿ 3,933.71

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

62 Day(s) 19.1

฿ 13,368.88

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

500 Pieces Per Package

62 Day(s) 19.1

฿ 4,999.80

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

62 Day(s) 31.8

Loading...

  1. 1

Basic Information

Mounting/fixing method Rivet Mounting hole diameter(φ・mm) 7.1 Material Weatherproof nylon 66
Color Black Applicable panel thickness(mm) 3.2