Fixture with Adhesive Tape Dedicated to Super Grip

Brand :
PANDUIT

Caution

    Product Description

    [Features]
    · Dedicated fixture for super grip.
    · Has adhesive tape allowing it to be attached by simply peeling off the backing paper.
    · Can be fixed at the same time with M3 screws. (except for ABM20 and ABM20B)
    [Applications]
    · Used for wiring to fix cable bundles with adhesive tape or screw mounts.

    Features

    ●A fixture with adhesive tape exclusive for super grip.
    ●Bundle wires can be fixed quickly and efficiently by using a cable tie.

    Usage

    ●Wiring and fixing cable.

    Specification

    ●With adhesive tape 
    ●For indoor
    ●Color: White 
    ●Working Temperature Range: -29 to 49°C

    Materials

    ●Main Body: Nylon 66 
    ●Adhesive Tape: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ABM50 | Fixture with Adhesive Tape Dedicated to Super Grip | PANDUIT | MISUMI Thailand