1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ARC Type Clincher【25 Pieces Per Package】

ARC Type Clincher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 587.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A clamp with adjustable bundle diameter.
· You can easily remove and replace bundles.
· Quickly and securely fix bundles from ø4.8 mm to ø17.3 mm.
· Available with adhesive tape or M3 screws.
[Applications]
· Can be used by adjusting the bundle diameter.

Part Number
ARC.68-A-Q
ARC.68-S6-Q
ARC.68-S6-Q14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting/fixing method Color

฿ 1,118.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

25 Pieces Per Package

19 Day(s) -Adhesive TapeWhite

฿ 587.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

25 Pieces Per Package

19 Day(s) 10M3White

฿ 587.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

25 Pieces Per Package

12 Day(s) 10M3Telephone gray

Loading...

  1. 1

Basic Information

Use location Indoor Material Polypropylene Inner Diameter when Fixed(φ・mm) 17.3