(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small, high performance DC operation type contactor, which can be directly driven with transistor output (24 V DC 0.1 A).
[Features]
· Small, high performance DC operation type contactor, which can be directly driven with transistor output (24 V DC 0.1 A).
· This enables space saving because an interface relay is not required.
· Wiring is streamlined because wiring to a relay is not required, eliminating any mixture with AC control.
[Applications]
· Optimal for circuit interruption, heater switch, etc.
Prepared easily removable terminal cover, separated for the main body and the unit, as standard equipment. Finger protection function prevents electric shock and improves safety during maintenance and inspection. The screw tightening holes provided in the terminal cover serve as screwdriver guides, decreasing screw tightening failures.
Using twin auxiliary contacts enables accommodating up to a low level of 5 V DC 3 mA (failure rate is 5 × 10-7/time in a normal environment where no dust or corrosive gas exists.).
Safety opening function (auxiliary b contact off when welding main contact). Meets requirements of EN regulations EN60204-1 “electrical equipment in industrial machines,” “control functions during fault.” Can use as interlock circuit contact.
Rail mounting is standard. Can mount as standard product onto 35 mm rail compliant to IEC and DIN regulations.
Thermal relay can be mounted without adapter. Can install directly to contactor, and therefore can easily change to electromagnetic switch, simply by additional purchase of a thermal relay.
Displays IEC compatible terminal number on front of product main body. To easily distinguish a and b contacts, the identification codes (NO, NC) are displayed on the front of the product main body.
Contributes to small control panel. Can use for 440 V AC circuit, despite the small size.
Type Name | SD-Q11 | SD-Q12 | |
---|---|---|---|
External Dimensions | Height | 65% | 67% |
Depth | 60% | 61% | |
Mounting Surface Area | 68% | 70% |
Type Name | Type | Non-Reversible | |||
---|---|---|---|---|---|
Electromagnetic Contactor SD- | Q11 | Q12 | |||
Rated Insulation Voltage [V] | 690 | ||||
Rated Operating Current [A] | Three-Phase Squirrel-Cage Motor (AC-3 Class) | 200 To 240 V | 12 | ||
380 To 440 V | 9 | ||||
500 To 550 V | 7 | ||||
Single-Phase Motor (AC-3 Class) | 100 To 110 V | 8 | |||
200 To 220 V | 6 | ||||
Resistance Load (AC-1 Class) | 100 To 220 V | 10 (15) Note 1 | |||
380 To 440 V | 10 | ||||
DC Motor * (DC2, DC4 Class) | 2-Contact In-Line | 24 V | 12 | ||
48 V | 6 | ||||
100 To 110 V | 1.2 | ||||
3-Contact In-Line | 24 V | 12 | |||
48 V | 10 | ||||
100 To 110 V | 2.5 | ||||
Rated Capacity [kW] | Three-Phase Squirrel-Cage Motor (AC-3 Class) | 200 To 240 V | 2.5 | ||
380 To 440 V | 4 | ||||
500 To 550 V | 4 | ||||
Single-Phase Motor (AC-3 Class) | 100 To 110 V | 0.2 | |||
200 To 220 V | 0.4 | ||||
Open Thermal Current [A] | 20 | ||||
Breaking Current Capacity [A] | 220 V | 120 | |||
440 V | 90 | ||||
Closing Current Capacity [A] | 220 V | 120 | |||
440 V | 90 | ||||
Switching Frequency [Times/Hour] | 1,800 | ||||
Switching Durability [10,000 Times] | Electrical (AC-3 Class) | 100 | |||
Mechanical | 1,000 |
Note 1: The electrical durability is when operating at a ripple rate less than the three-phase full-wave rectification. 800,000 times for single-phase full-wave rectification. Also, the electrical durability for those other than three-phase squirrel-cage motor (AC-3 class) is 500,000 times (however, the rating in ( ) for resistance loads from 200 to 220 V is 250,000 times).
Note 2: Compliance and conforming standards: JIS C8201-4-1, IEC 60947-4-1(* DC2 and DC4 classes are JEM 1038 only).
Part Number |
---|
SD-Q11 DC24V |
SD-Q12 DC24V |
SD-QR12 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Auxiliary Contact | Dimension width (mm) |
---|---|---|---|---|---|---|---|
฿ 1,125.00 ฿ 927.45 | MAGNETICCONTACTOR | 1 Piece(s) | Same day | 1a | 45 | ||
฿ 1,526.00 ฿ 1,262.46 | MAGNETICCONTACTOR | 1 Piece(s) | Same day | 1a | 54.5 | ||
฿ 3,293.00 ฿ 2,712.44 | MAGNETIC STARTER | 1 Piece(s) | Same day | [Other] 1a1b x 2 | 54.5 |
Loading...
Operating Method | Irreversible type | Coil rated voltage(V) | DC24 | Number of Poles | 3 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Dimension length(mm) | 51 | Dimension thickness(mm) | 66.5 |
Equipment Name | Highly Sensitive Contactor | Rated current used resistance load (AC-1) AC 100 to 220 V(A) | 10 | Rated current used resistance load (AC-1) AC 380 to 440V(A) | 10 |
How can we improve?
How can we improve?