1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Saddle, HWS Type【100 Pieces Per Package】

CABLE ACCESSARY CABLE CLIP

Wire Saddle, HWS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 821.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Harness attaching fixing tool for pushing in.
[Features]
· Items that can fix cables with single-action.
· The structure makes it easy to insert cables and wires, while keeping them from falling out.
[Applications]
· Used for wiring of internal wiring such as switchboard, etc.

 
Part Number
HWS2819-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 821.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Mounting/fixing method Push in Use location Indoor Material Nylon 66
Color Natural Inner Diameter when Fixed(φ・mm) 5x11 Height(mm) 10.7
Trusco Code 477-4566

Please check the type/dimensions/specifications of the part HWS2819-C in the Wire Saddle, HWS Type series.