1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Type Mounting Device (PWMS Type)【100-1,000 Pieces Per Package】

Push Type Mounting Device (PWMS Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is PWMS type push mount fixture.
[Features]
· Contributing to a reduction in the number of parts and man-hours because no screw fixing is required.
· It is suitable when needed to set securely on the area with vibration.
· It can be fixed securely even the panel is thin.
· Size and diameter of PWMS attaching panel: Φ6.5mm and thickness: maximum 2.7mm.
[Applications]
· Fixing bundles to the panel.

 
Part Number
PWMS-H25-C
PWMS-H25-M
PWMS-H25-M0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor Operating Environment Material

฿ 2,457.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10NaturalIndoorNylon 66

฿ 13,749.85

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) -NaturalIndoorNylon 66

฿ 15,273.70

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -BlackOutdoorsWeatherproof nylon 66

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 15.7 Width(mm) 18
Used Zip tie width(mm) 2.3 to 4.8 Mounting/fixing method Push in