1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CH-Type Cable Holder【200 Pieces Per Package】

CABLE ACCESSARY ACCESSARY

CH-Type Cable Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,699.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixing tool that multiple cables can be put together in batch.
[Features]
· CH type cable holder.
· Latch type that can be removed and cable addition and removal can be done easily.
· For the low height design, the cable wiring system can be made compact.
[Applications]
· Suitable to fix multiple cables as a batch to a casing.

Part Number
CH105-A-T14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 10,699.32

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Mounting/fixing method Adhesive Tape Mounting hole diameter(φ・mm) 3.6 Use location Indoor
Material Nylon 66