1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A2C Cord Clip【100 Pieces Per Package】

CABLE ACCESSARY CABLE CLIP

A2C Cord Clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,436.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Inexpensive fixture with double sided tape on both sides.

 
Part Number
A2C38-A-C8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,436.89

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Mounting/fixing method Adhesive Tape Used Zip tie width(mm) 9.5 Use location Indoor
Material PVC Color Gray