1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Directional Insertion Type Fixture with Adhesive Tape【50-1,000 Pieces Per Package】

4-Directional Insertion Type Fixture with Adhesive Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 744.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can fix bundled cables quickly and efficiently using a cable tie.
· With adhesive tape to easily attach by only detaching from the pasteboard. Can also be fixed by M3 screws at the same time. (Except ABM1M and ABMM types)
· Adhesive tape material is either rubber suitable for general use or acryl suitable for use outdoors or at high temperature.
· A cable tie can be inserted from 4 directions.
[Applications]
· Used to fix cables bundled by using a cable tie to a case, etc.

Features

●Since it has an adhesive tape, it can be installed easily just by removing it from the mount.

Usage

●Wiring and fixing cable.

Specification

●Working Temperature Range: -29 to 82°C
●UL Flame Retardant 94HB
●For indoor, outdoor
●Color: Black

Materials

●Weather Resistance ABS
Part Number
ABM1M-A-C
ABM1M-A-M
ABM1M-AT-C
ABM1M-AT-M
ABM1M-AT-M0
ABM2S-A-C
ABM2S-A-C14
ABM2S-A-C15
ABM2S-A-D
ABM2S-A-D14
ABM2S-AT-C
ABM2S-AT-C0
ABM2S-AT-D
ABM2S-AT-D0
ABM3H-A-L
ABM3H-A-L20
ABM3H-A-T
ABM3H-AT-L
ABM3H-AT-T0
ABM4H-A-L
ABM4H-A-T
ABM4H-AT-L
ABM4H-AT-T
ABM4H-AT-T0
ABM100-A-C
ABM100-A-D
ABM100-AT-C
ABM100-AT-C0
ABM100-AT-D
ABM100-AT-D0
ABM112-A-C
ABM112-A-D
ABM112-A-D20
ABM112-AT-C
ABM112-AT-C0
ABM112-AT-D
ABM112-AT-D0
ABMM-A-C
ABMM-A-C20
ABMM-A-D
ABMM-AT-C
ABMM-AT-C0
ABMM-AT-D
ABMM-AT-D0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Overall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Color Operating Environment Features Mounting/fixing method Mounting hole diameter
(φ・mm)
Material

฿ 1,357.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10Nylon12.712.71.8 to 2.5WhiteIndoor□12.7Rubber adhesive tapeNANylon 66

฿ 11,790.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10Nylon12.712.71.8 to 2.5WhiteIndoor□12.7Rubber adhesive tapeNANylon 66

฿ 1,357.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Nylon12.712.71.8 to 2.5WhiteIndoor/high temperature□12.7Acrylic adhesive tapeNANylon 66

฿ 11,790.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) -Nylon12.712.71.8 to 2.5WhiteIndoor/high temperature□12.7Acrylic adhesive tapeNANylon 66

฿ 14,393.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10Nylon12.712.71.8 to 2.5BlackOutdoor/high temperature□12.7Acrylic adhesive tapeNAFlame retardant nylon 66

฿ 1,161.70

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10Resin25.425.42.3 to 4.8WhiteIndoor25.4Rubber adhesive tape4.0ABS

฿ 2,037.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) -Resin25.425.42.3 to 4.8Telephone grayIndoor25.4Rubber adhesive tape4.0ABS

฿ 2,037.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) -Resin25.425.42.3 to 4.8IvoryIndoor25.4Rubber adhesive tape4.0ABS

฿ 6,545.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) ----2.3 to 4.8WhiteIndoor25.4Rubber adhesive tape4.0ABS

฿ 9,163.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) -Resin25.425.42.3 to 4.8Telephone grayIndoor25.4Rubber adhesive tape4.0ABS

฿ 1,787.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

12 Day(s) -Resin25.425.42.3 to 4.8WhiteIndoor/high temperature25.4Acrylic adhesive tape4.0ABS

฿ 1,468.06

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10Resin25.425.42.3 to 4.8BlackOutdoor/high temperature25.4Acrylic adhesive tape4.0Weather resistant ABS

฿ 7,854.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

20 Day(s) ----2.3 to 4.8WhiteIndoor/high temperature25.4Acrylic adhesive tape4.0ABS

฿ 8,628.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

1 Day(s) -Resin25.425.42.3 to 4.8BlackOutdoor/high temperature25.4Acrylic adhesive tape4.0Weather resistant ABS

฿ 2,712.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

19 Day(s) -Nylon38.138.12.3 to 8.9WhiteIndoor38.1Rubber adhesive tape3.7Nylon 66

฿ 1,720.09

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

62 Day(s) -Nylon38.138.12.3 to 8.9BlackIndoor38.1Rubber adhesive tape3.7Nylon 66

฿ 5,524.28

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s) -Nylon38.138.12.3 to 8.9WhiteIndoor38.1Rubber adhesive tape3.7Nylon 66

฿ 2,328.42

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

62 Day(s) -Nylon38.138.12.3 to 8.9WhiteIndoor/high temperature38.1Acrylic adhesive tape3.7Nylon 66

฿ 12,220.75

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

2 Day(s) -Nylon38.138.12.3 to 8.9BlackOutdoor/high temperature38.1Acrylic adhesive tape3.7Weatherproof nylon 66

฿ 3,729.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

19 Day(s) -Nylon50.850.82.3 to 8.9WhiteIndoor□50.8Rubber adhesive tape3.9Nylon 66

฿ 7,655.25

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s) -Nylon50.850.82.3 to 8.9WhiteIndoor□50.8Rubber adhesive tape3.9Nylon 66

฿ 3,152.03

CABLE ACCESSARY ACCESSARY 1 Pack(s)

50 Pieces Per Package

62 Day(s) -Nylon50.850.82.3 to 8.9WhiteIndoor/high temperature□50.8Acrylic adhesive tape3.9Nylon 66

฿ 11,460.04

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

62 Day(s) -Nylon50.850.82.3 to 8.9WhiteIndoor/high temperature□50.8Acrylic adhesive tape3.9Nylon 66

฿ 12,601.72

CABLE ACCESSARY ACCESSARY 1 Pack(s)

200 Pieces Per Package

2 Day(s) -Nylon50.850.82.3 to 8.9BlackOutdoor/high temperature□50.8Acrylic adhesive tape3.9Weatherproof nylon 66

฿ 1,834.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

12 Day(s) -Nylon25.425.42.3 to 4.8WhiteIndoor25.4Rubber adhesive tape3.7Nylon 66

฿ 7,532.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

10 Day(s) ----2.3 to 4.8WhiteIndoor25.4Rubber adhesive tape3.7Nylon 66

฿ 2,037.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Nylon25.425.42.3 to 4.8WhiteIndoor/high temperature25.4Acrylic adhesive tape3.7Nylon 66

฿ 2,172.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Nylon25.425.42.3 to 4.8BlackOutdoor/high temperature25.4Acrylic adhesive tape3.7Weatherproof nylon 66

฿ 9,163.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) -Nylon25.425.42.3 to 4.8WhiteIndoor/high temperature25.4Acrylic adhesive tape3.7Nylon 66

฿ 9,822.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) ----2.3 to 4.8BlackOutdoor/high temperature25.4Acrylic adhesive tape3.7Weatherproof nylon 66

฿ 2,126.29

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10Nylon28.428.42.3 to 4.8WhiteIndoor28.4Rubber adhesive tape3.7Nylon 66

฿ 11,782.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

500 Pieces Per Package

19 Day(s) 10Nylon28.428.42.3 to 4.8WhiteIndoor28.4Rubber adhesive tape3.7Nylon 66

฿ 12,960.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) -Nylon28.428.42.3 to 4.8BlackIndoor28.4Rubber adhesive tape3.7Nylon 66

฿ 2,847.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Nylon28.428.42.3 to 4.8WhiteIndoor/high temperature28.4Acrylic adhesive tape3.7Nylon 66

฿ 2,987.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10Nylon28.428.42.3 to 4.8BlackOutdoor/high temperature28.4Acrylic adhesive tape3.7Weatherproof nylon 66

฿ 13,089.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) -Nylon28.428.42.3 to 4.8WhiteIndoor/high temperature28.4Acrylic adhesive tape3.7Nylon 66

฿ 13,744.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) ----2.3 to 4.8BlackOutdoor/high temperature28.4Acrylic adhesive tape3.7Weatherproof nylon 66

฿ 744.06

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10Resin19.119.12.3 to 3.6WhiteIndoor□19.1Rubber adhesive tapeNAABS

฿ 1,044.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Resin19.119.12.3 to 3.6BlackIndoor□19.1Rubber adhesive tapeNAABS

฿ 2,338.66

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

3 Day(s) -Resin19.119.12.3 to 3.6WhiteIndoor□19.1Rubber adhesive tapeNAABS

฿ 1,237.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10Resin19.119.12.3 to 3.6WhiteIndoor/high temperature□19.1Acrylic adhesive tapeNAABS

฿ 1,043.02

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

Same day 10Resin19.119.12.3 to 3.6BlackOutdoor/high temperature□19.1Acrylic adhesive tapeNAWeather resistant ABS

฿ 5,361.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

19 Day(s) 10Resin19.119.12.3 to 3.6WhiteIndoor/high temperature□19.1Acrylic adhesive tapeNAABS

฿ 5,953.00

CABLE ACCESSARY ACCESSARY 1 Pack(s)

500 Pieces Per Package

1 Day(s) -Resin19.119.12.3 to 3.6BlackOutdoor/high temperature□19.1Acrylic adhesive tapeNAWeather resistant ABS

Loading...

  1. 1