1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Bushing With Adhesive【1-25 Pieces Per Package】

Flexible Bushing With Adhesive
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,756.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Flexible bushing with adhesive featuring outstanding workability.
[Features]
· Ideal for protecting wires that pass through panels, chassis, etc.
· Insertion type with outstanding flexibility, making it easy to attach.
· Can also be fastened using adhesive.
· Two types of shapes are available: with or without slots on the side.
· Reel type and an economical small volume pack are available. (Only slotted shape is available for the small volume pack.)

Features

●Adhesive is not required, since adhesive is attached inside.
●Can be installed many times, can be removed and can be installed easily even if burrs appear.

Usage

●Protection of wires passing through panels, chassis etc.
●Protection with board treatment etc., during wiring.

Specification

●SPQ(roll):1
●Working Temperature Range: -40 to 50°C
●Color Natural: For indoor
●Black Color: For indoor/outdoor

Materials

●Polyethylene(PE)
Part Number
GEE62F-A-C
GEE62F-A-C0
GEE99F-A-508Q
GEE99F-A-508Q0
GEE99F-A-C
GEE99F-A-C0SALE
GEE144F-A-508Q
GEE144F-A-508Q0
GEE144F-A-C
GEE144F-A-C0
GES62F-A-C
GES62F-A-C0
GES99F-A-CSALE
GES99F-A-C0
GES144F-A-C
GES144F-A-C0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Material Color Length
(mm)
Height
(mm)
Applicable panel thickness
(mm)

฿ 2,879.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) Same day 10Slit presentPolyethyleneNatural304804.10.9 to 1.6

฿ 3,164.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 1 Day(s) 10Slit presentWeatherproof polyethyleneBlack304804.10.9 to 1.6

฿ 1,756.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

25 Pieces Per Package

10 Day(s) 10Small packPolyethyleneNatural5084.71.6–2.5

฿ 1,958.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

25 Pieces Per Package

12 Day(s) 10Small packWeatherproof polyethyleneBlack5084.71.6–2.5

฿ 3,002.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) Same day 10Slit presentPolyethyleneNatural304804.71.6–2.5

฿ 3,299.00

฿ 2,276.31

CABLE ACCESSARY CABLE BUSH 1 Piece(s) Same day 10Slit presentWeatherproof polyethyleneBlack304804.71.6–2.5

฿ 1,834.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

25 Pieces Per Package

19 Day(s) 10Small packPolyethyleneNatural5085.72.5 to 3.7

฿ 2,067.00

CABLE ACCESSARY CABLE BUSH 1 Pack(s)

25 Pieces Per Package

12 Day(s) 10Small packWeatherproof polyethyleneBlack5085.72.5 to 3.7

฿ 2,673.43

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 1 Day(s) 10Slit presentPolyethyleneNatural304805.72.5 to 3.7

฿ 3,414.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 12 Day(s) -Slit presentWeatherproof polyethyleneBlack304805.72.5 to 3.7

฿ 2,618.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 1 Day(s) 10No slitPolyethyleneNatural304804.10.9 to 1.6

฿ 2,879.00

CABLE ACCESSARY CABLE CLIP 1 Piece(s) 12 Day(s) 10No slitWeatherproof polyethyleneBlack304804.10.9 to 1.6

฿ 2,732.00

฿ 1,885.35

CABLE ACCESSARY CABLE BUSH 1 Piece(s) Same day 10No slitPolyethyleneNatural304804.71.6–2.5

฿ 3,002.00

CABLE ACCESSARY CABLE CLIP 1 Piece(s) 12 Day(s) 10No slitWeatherproof polyethyleneBlack304804.71.6–2.5

฿ 2,847.00

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 1 Day(s) 10No slitPolyethyleneNatural304805.72.5 to 3.7

฿ 3,127.00

CABLE ACCESSARY CABLE CLIP 1 Piece(s) 1 Day(s) -No slitWeatherproof polyethyleneBlack304805.72.5 to 3.7

Loading...

  1. 1

Basic Information

Mounting/fixing method Adhesive material