1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Printed Circuit Board Support【1,000 Pieces Per Package】

CABLE ACCESSARY CABLE CLIP

Printed Circuit Board Support
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,618.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A common printed circuit board supporter.

 
Part Number
CBP50-M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,618.84

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

1,000 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Mounting/fixing method Push in Mounting hole diameter(φ・mm) 4.0 Use location Indoor
Material Nylon 66 Height(mm) 12.7 Applicable panel thickness(mm) 1.5