(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TM2PW push-type mount. Reduces the number of required parts and man-hours as screw mounting is not needed.
[Features]
· Ideal for reliable mounting in locations that vibrate.
· Can be firmly secured even if panel is thin.
· TM2PW mounting panel hole dimensions: ⌀6.4 mm; thickness: maximum 2.3 mm.
Part Number |
---|
TM2PWH25-C |
TM2PWH25-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 4,800.00 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | Quote | ||
฿ 27,446.36 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) |
Loading...
Material | Nylon | Overall Length(mm) | 18.3 | Width(mm) | 18 |
---|---|---|---|---|---|
Used Zip tie width(mm) | 2.3 to 4.8 | Color | Natural | Operating Environment | Indoor |
Mounting/fixing method | Push in | Material | Nylon 66 |
How can we improve?
How can we improve?