(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A cable securing fixture with a sturdy lock mechanism.
Part Number |
---|
LWC19-H25-C |
LWC25-H25-D |
LWC25-H25-D14 |
LWC38-H25-C |
LWC50-A-L |
LWC75-A-L |
LWC75-H25-C |
LWC100-A-C14 |
LWC100-A-L |
LWC100-A-L14 |
LWC100-A-L20 |
LWC100-H25-L14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting/fixing method | Color | Inner Diameter when Fixed (φ・mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,955.73 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Natural | 4.8 | ||
฿ 9,943.24 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 500 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Natural | 6.4 | ||
฿ 9,943.24 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 500 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Telephone gray | 6.4 | ||
฿ 2,260.50 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Natural | 9.7 | ||
฿ 1,613.46 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Adhesive Tape | Natural | 12.7 | ||
฿ 4,619.44 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Adhesive Tape | Natural | 19.1 | ||
฿ 5,380.16 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Natural | 19.1 | ||
฿ 17,022.50 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | Adhesive Tape | Telephone gray | 25.4 | ||
฿ 8,614.11 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Adhesive Tape | Natural | 25.4 | ||
฿ 8,614.11 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Adhesive Tape | Telephone gray | 25.4 | ||
฿ 8,614.11 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Adhesive Tape | Black | 25.4 | ||
฿ 6,331.35 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | Insertion Type Fixing | Telephone gray | 25.4 |
Loading...
Use location | Indoor | Material | Nylon 66 |
---|
How can we improve?
How can we improve?