1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FCM Flat Cable Fixture【200 Pieces Per Package】 (FCM1-A-T14)

CABLE ACCESSARY CABLE CLIP

FCM Flat Cable Fixture (FCM1-A-T14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Used for securing flat cables.

 
Part Number
FCM1-A-T14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFlat cable maximum width
(mm)

฿ 6,446.25

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

200 Pieces Per Package

62 Day(s) 26.7

Loading...

  1. 1

Basic Information

Mounting/fixing method Adhesive Tape Use location Indoor Material Nylon 66
Flat cable maximum thickness(mm) 4.3 Fixed Part(mm) 25.4