Breaker SE Series

Caution
Product Description
- No fuse breaker SE series from Kawamura. - Frame size of breaker is 30AF. - Rated current are 3 types available 15A, 20A and 30A. - Can be select no. of poles, 1 or 2 poles. - Rated operating voltage can be select 2 types: AC 100 V or AC 200 V. - No. of poles/elements: 2 type available, 2P1E and 2P2E. - Applicable cable size is φ1.6 - 3.2 mm (2.0 – 8 sq.mm). - Fasten torque of terminal screw is 2 - 2.5 N・m.