MELSEC-Q Series Expansion Base Unit (Power Supply Not Required) )

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A power supply expansion base unit (power supply not required) for the versatile MELSEC-Q series.
MELSEC-Q Series Expansion Base Unit (Power Supply Not Required) Specifications
Q52B

Q52B Image
Q52B Performance Specifications
| Number of Input/Output Units Equipped With | 2 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-Q Series Unit | |
| Applicable Power Supply Unit | Not Required | |
| 5 V DC Internal Current Consumption | 0.08 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 106 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.14 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |