MELSEC-Q Series Slim Type Basic Base Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-Q series slim type basic base unit.
[Features]
· Base unit on which the power supply unit, the CPU unit and various other units are mounted.
· Number of input/output units that can be mounted: 2, 3 or 5.
[Applications]
· For mounting of various units.
Q32SB-E Specifications
| Number of Input/Output Units Equipped With | 2 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is not possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Slim Type Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.09 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 114 mm | |
| Depth (D) | 18.5 mm | |
| Weight | 0.12 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |
Q33SB-E Specifications
| Number of Input/Output Units Equipped With | 3 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is not possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Slim Type Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.09 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 142 mm | |
| Depth (D) | 18.5 mm | |
| Weight | 0.15 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |
Q35SB-E Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is not possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Slim Type Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.10 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 197.5 mm | |
| Depth (D) | 18.5 mm | |
| Weight | 0.21 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |