MELSEC-Q Series Expansion Base Unit (for Duplicate CPU)

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
An expansion base unit for versatile MELSEC-Q series duplicate CPU.
Series Expansion Base Unit (for Redundant CPU) Specifications

Q65WRB Image
Performance Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-Q Series Unit | |
| Applicable Power Supply Unit | MELSEC-Q Series Power Supply Unit for Redundant Power Supply × 2 | |
| 5 V DC Internal Current Consumption | 0.16 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 439 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.52 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN1 (sold separately) | |