MELSEC-Q Series Expansion Base Unit (Normal Type)

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
· Connect to the main base unit via assembled bus cables, allowing expansion of the MELSEC System Q by up to 7 extension units with a total of 64 I/O modules.
· Each extension unit includes a slot for its power supply module.
· Supports a maximum distance of 13.2 m from the first to the last base unit.
· Essential for systems where power consumption exceeds the base unit's capacity or voltage drops below 4.75 V.
MELSEC-Q Series Expansion Base Unit (Normal Type) Specifications
Q63B

Q63B Image
Q63B Performance Specifications
| Number of Input/Output Units Equipped With | 3 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-Q Series Unit | |
| Applicable Power Supply Unit | MELSEC-Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.11 A | |
| Mounting Hole Size | M4 screw hole or ø4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 189 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.23 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |