Q173D/Q172D Motion Controller Manual Pulse Generator

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Dedicated motion controller manual pulse generator.
[Features]
· Pulse resolution: 25 pulse/rev (100 pulse/rev after multiplication by 4).
· Allowable axial loads: radial load: 19.6 N, thrust load: 9.8 N.
· Allowable speed: 200 r/min (normal rotation), voltage output.
· For MR-J4-A_-RJ, MR-J4-DUA_-RJ, MR-J3-T and MR-JN.
[Applications]
· Manual pulse generator.
Manual Pulse Generator Features
Pulse resolution: 25 PLS/rev (100 PLS/rev in multiplication by 4 mode)
Allowable axial load: Radial loads 19.6 N, thrust load 9.8 N
Allowable rotation: 200 r/min (normal revolution), voltage output
Manual Pulse Generator Drawing

Manual Pulse Generator Specifications
| Item | Specifications |
|---|---|
| Number of Pulses Per Revolution | 25 PLS/rev (100 PLS/rev in multiplication by 4 mode) |
| A-, B-Phase Output Voltage | Input Voltage: -1 V or more* |
| Lifespan | 1,000,000 revolutions or more (at 200 r/min) |
| Allowable Axial Load | Radial load: Maximum 19.6 N |
| Thrust load: Maximum 9.8 N | |
| Ambient Operating Temperature | -10°C to 60°C |
| Current Consumption (5 V DC) | 0.06 A |
| Weight | 0.4 kg |
- *Use a 5 V power supply If using an external power supply.