MELSEC-Q Basic Base Unit (Normal Type)

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Mitsubishi high-precision sequencer.
[Features]
· Base unit on which the power supply unit, the CPU unit and various other units are mounted.
· Comes with a manual in English.
[Applications]
· Convenient as a base unit on which other units are mounted.
Basic Base Unit Q33B-E

Q33B-E (3 slots)
Specifications
| Number of Input/Output Units Equipped With | 3 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.11 A | |
| Mounting Hole Size | M4 screw hole or φ4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 189 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.21 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN3 (sold separately) | |
Basic Base Unit Q35B-E

Q35B-E (5 slots)
Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.11 A | |
| Mounting Hole Size | M4 screw hole or φ4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 245 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.27 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN2 (sold separately) | |
Basic Base Unit Q38B-E

Q38B-E (8 slots)
Specifications
| Number of Input/Output Units Equipped With | 8 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.12 A | |
| Mounting Hole Size | M4 screw hole or φ4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 328 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.36 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN1 (sold separately) | |
Basic Base Unit Q312B-E

Q312B-E (12 slots)
Specifications
| Number of Input/Output Units Equipped With | 12 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | Q Series Unit | |
| Applicable Power Supply Unit | Q Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.13 A | |
| Mounting Hole Size | M4 screw hole or φ4.5 hole (for M4 screw) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 439 mm | |
| Depth (D) | 44.1 mm | |
| Weight | 0.47 kg | |
| DIN Rail Mounting Adapter Type Name | Q6DIN1 (sold separately) | |