Bands Detected by Metal Sensors

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Thoroughly checked and standard-compliant zip tie that assures safety, based on various supporting data. Can be detected by metal sensors.
[Features]
・ Designed to satisfy safety standards in food and beverage manufacturing, and chemical manufacturing, etc.
・ Formed from a special material by mixing with a metal. Thus, it can be detected by a metal sensor*.
・ Conditions depend on the test equipment and samples.
・ Easily identifiable and visible in manufacturing environments such as factories because of its clear blue color.
Features
●Since it is made of a special material molded with metal, it can be sensed by a metal sensor.●Noticeable in the production environment such as of factories, and it is excellent in visibility.
●Designed to meet safety standards such as of food, drink pro
Usage
●Binding of cables in food, drink, medical treatment, chemistry, pharmaceutical products etc.Specification
●Color:Light blue●SPQ(bag):10
●For indoor
●Working Temperature Range: -60 to 85°C