1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Umbrella-Shaped Wing Push Mount【500 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Umbrella-Shaped Wing Push Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,272.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a push type fixed bundling band with umbrella-shaped wing

[Features]
· There are natural Nylon and a heat resistance Nylon that can be continuously used in a high temperature environment.
· Can be installed easily by being pushed into the installation hole.
· The umbrella shaped wing will allow a stable and definite fixing.
· Prevents the intrusion of dirt from the mounting hole.
· PLUP40SE can be used for corrugated tube.
· Curved chip design allows quick installation.

Part Number
PLUP40SE-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Color Environment resistance Operating temperature range (Min - Max)
(°C)

฿ 3,272.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) [Nylon] Nylon 66[Other] NaturalFlame Retardant-59 to +85

Loading...

  1. 1

Basic Information

Band Diameter(mm) 40 Overall Length(mm) 177 Width(mm) 4.8
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Push mount / Fasten With Screws Representative Standard CE / UL
Features NA