1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pan-Ty Marker-Type Nylon Cable Tie【50-1,000 Pieces Per Package】

Pan-Ty Marker-Type Nylon Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 656.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Marker type cable ties can simultaneously identify and tie wires, cables, etc.
· Required information can be entered in the writing space using a marker, letter punch machine, or the like.
· You may also affix a printed label.
· Panduit labels matching the writing spaces are available.
[Applications]
· Used when tying and ID display are done simultaneously.

Part Number
PL2M2S-D0
PL2M2S-D4Y
PL2M2S-D10
PL2M2S-L
PL3M2S-D0
PL3M2S-D4Y
PL3M2S-L
PLF1M-C
PLF1M-C0
PLF1M-M
PLF1M-M0
PLF1M-M4Y
PLF1M-M10
PLF1M-M69
PLF1MA-C
PLF1MA-C3
PLF1MA-C4Y
PLF1MA-M
PLF1MA-M0
PLF1MA-M2
PLF1MA-M3
PLF1MA-M4Y
PLF1MA-M5
PLF1MA-M6
PLF1MA-M10
PLF1MB-C
PLF1MB-M
PLM1M-C
PLM1M-C0
PLM1M-M
PLM1M-M0
PLM1M-M2
PLM1M-M3
PLM1M-M4Y
PLM1M-M6
PLM1M-M8
PLM1M-M10
PLM1M-M69
PLM2M-C
PLM2M-M
PLM2M-M0
PLM2M-M4Y
PLM2S-C
PLM2S-D
PLM2S-D0
PLM2S-D2
PLM2S-D3
PLM2S-D4Y
PLM2S-D5
PLM2S-D6
PLM2S-D8
PLM4S-C
PLM4S-D
PLM4S-D0
PLM4S-D4Y
PLM4S-D6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Special Function/Application Wire bundle diameter dimensions
(Inch)
Operating temperature range (Min - Max)
(°C)

฿ 10,281.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2-2-60 to +85

฿ 10,281.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2-2-60 to +85

฿ 10,281.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-2-2-60 to +85

฿ 1,782.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) 10441884.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2-2-60 to +85

฿ 13,939.97

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2-3-60 to +85

฿ 13,939.97

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2-3-60 to +85

฿ 2,369.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -441884.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2-3-60 to +85

฿ 774.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10221092.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 1,116.87

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

7 Day(s) -221092.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 4,036.62

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) 10221092.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,558.79

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) -221092.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 8,555.39

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -221092.5[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,558.79

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) -221092.5[Nylon] Nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 10,288.11

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -221092.5[Nylon] Flame retardant nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-0Printing approach (label)1-40 to +100

฿ 1,663.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10221302.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 1,075.74

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 1,075.74

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 13,344.01

CABLE ACCESSARY CABLE TIE 2 Pack(s)

1,000 Pieces Per Package

7 Day(s) -221302.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] RedHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 14,673.79

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) -221302.5[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] GreenHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -221302.5[Nylon] Nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 1,663.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10191012.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 8,685.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -191012.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 656.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1019992.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 766.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -19992.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 3,371.45

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) 1019992.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[Other] RedHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[Gray] GrayHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -19992.5[Nylon] Nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-2Printing approach (label)1-60 to +85

฿ 8,352.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) -19992.5[Nylon] Flame retardant nylon 66[White] WhiteHeat Resistant / Flame RetardantUL94V-0Printing approach (label)1-40 to +100

฿ 1,543.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10512032.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 7,542.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) 10512032.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 8,086.45

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) -512032.5[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 8,191.20

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -512032.5[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 1,663.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10441884.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,113.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] RedHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] GreenHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -441884.7[Nylon] Nylon 66[Gray] GrayHeat Resistant / Flame RetardantUL94V-2Printing approach (label)2-60 to +85

฿ 2,374.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -1023714.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)4-60 to +85

฿ 6,357.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -1023714.7[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Printing approach (label)4-60 to +85

฿ 6,988.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -1023714.7[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Printing approach (label)4-60 to +85

฿ 6,988.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -1023714.7[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Printing approach (label)4-60 to +85

฿ 6,988.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -1023714.7[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Printing approach (label)4-60 to +85

Loading...

  1. 1

Basic Information

Representative Standard UL / CUL / CSA Features Marker portion square