1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Polypropylene Zip Tie【50-1,000 Pieces Per Package】

Polypropylene Zip Tie
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,069.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Thoroughly checked and standard-compliant zip tie that assures security based on supporting data. (Polypropylene)

[Features]
· Polarity key for 2-mm pitch pin header.

Features

●A material excellent in chemical resistance and suitable for indoor use.

Usage

●Fixing, bundling of wires and cables.

Specification

●Color:Green
●Q'ty Per Bag(piece):1000
●For indoor
●Working Temperature Range: -60 to 115°C

Materials

●Polypropylene(PP)
Part Number
PLT1M-M100
PLT1M-M109
PLT1.5I-M100
PLT1.5I-M109SALE
PLT2H-TL100
PLT2H-TL109
PLT2S-M100
PLT2S-M109SALE
PLT3H-L10
PLT3H-TL100
PLT3H-TL109
PLT3S-M100
PLT3S-M109
PLT4H-L10
PLT4H-TL100
PLT4H-TL109
PLT4S-M100
PLT4S-M109
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

฿ 2,546.72

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 1022992.5[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 3,008.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 1022992.5[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 5,698.95

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10351423.6[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 5,008.00

฿ 3,455.52

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Same day 10351423.6[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 3,514.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -512067.6[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 4,117.34

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -512067.6[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 7,858.24

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -481884.8[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 8,031.00

฿ 5,541.39

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Same day 10481884.8[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 1,069.36

PDU 1 Pack(s)

50 Pieces Per Package

19 Day(s) -762907.6-Black---1.9222For both indoor/outdoor use0074983640379438-3281-60 to 115

฿ 3,877.72

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -762907.6[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 3,666.07

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -762907.6[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 22,600.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -762924.8[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 18,756.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 10762924.8[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 1,538.00

PDU 1 Pack(s)

50 Pieces Per Package

10 Day(s) -1023687.6-Black---1.9222For both indoor/outdoor use0074983640386438-3397-60 to 115

฿ 4,467.30

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -1023687.6[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 4,059.13

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

3 Day(s) -1023687.6[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 22,076.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) -1023684.8[Other] Weatherproof polypropyleneBlackWeather-Resistant / Chemical-Resistant / Flame RetardantUL94HBCE------59 to +115

฿ 20,066.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -1023684.8[Other] Polypropylene[Other] GreenChemical-Resistant / Flame RetardantUL94HBCE------59 to +115

Loading...

  1. 1