MELSEC-Q Series High Speed Data Logger Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-Q Series High-speed Data Logger Unit.
[Features]
· Supports various logging needs requiring no personal computer.
· Capable of high-speed, simple and unprecedentedly accurate data logging at low cost.
· External dimensions: (H) 98 mm, (W) 27.4 mm, (D) 90 mm.
[Applications]
· Used for data logging.
High-Speed Data Logger Unit QD81DL96 Performance Specifications
Software Specifications
| Data Acquisition | Number of Accessed CPUs | Maximum 64 | |
|---|---|---|---|
| Acquisition Interval | High-Speed Acquisition | · Sequence Scan Time Synchronization · 1 to 32,767 ms (for trigger logging) · 3 to 32,767 ms (for continuous logging) | |
| General-Purpose Acquisition | · 0.1 to 0.9 s, 1 to 32,767 s · Time interval specification (hour/minutes/seconds specification) | ||
| Number of Acquired Data | High-Speed Acquisition | · Total number of data: max. 8,192 (256 per setting) · Total number of device points: max. 8,192 (256 per setting) | |
| General-Purpose Acquisition | · Total number of data: maximum 16,384 (256 per setting) · Total number of device points: maximum 262,144 (4,096 per setting) | ||
| Data Types | · Bit · Word (signed) · Double words (signed) · Word (unsigned) · Double words (unsigned) · Single-precision real number · Double-precision real number · 16-bit BCD · 32-bit BCD · Character string: 1 to 8,192 characters · Numerical string: 1 to 8,192 bytes | ||
| Data Output Format (CSV File) | · Bit · Decimal: 0 to 14 decimal digits · Exponential: 0 to 14 decimal digits · Hexadecimal · Character string · Numerical string | ||
| Scaling | Arithmetic operations: operations combining (×, /) and (+, -) | ||
| Data Logging | Number of Settings | Maximum 64 | |
| Logging Types | · Continuous logging · Trigger logging | ||
| File Format | · CSV File (Extension: .CSV) · Binary File (Extension: .BIN) | ||
| Period | Specify the applicable period or excluded period. · Data conditions: bit ON/OFF, comparison of data against a constant value, comparison of data against data · Date range: specification of starting and ending months/days · Time range: specification of starting and ending hour/minutes/seconds · Day of week / week conditions: specification of day of the week or a week AND or OR of the above: up to 8 conditions | ||
| Trigger Logging | Trigger Conditions | · Condition: · Comparison: bit ON/OFF, comparison of data against a constant value, comparison of data against data · Change in value · Constant cycle: 1 to 86,400 s · Time interval specification: specification of hour/minutes/seconds · Time specification: specification of month/day/hour/minutes/seconds · Startup of unit AND or OR of the above (for up to 8 conditions). · Number of conditions established: 3 conditions · Condition establishment order (order and time condition): up to 4 conditions | |
| Number of Logging Lines | · Before trigger: 0 to 65,534 lines · After trigger: 1 to 65,535 Up to 65,535 lines as a total of the above before and after trigger | ||
| File Switching Timing | · Specification of number of lines (number of records): 100 to 100,000 lines · Specification of file size: 10 to 16,384 KB · Condition specification: · Comparison: bit ON/OFF, comparison of data against a constant value, comparison of data against data · Change in value · Constant cycle: 1 to 86,400 s · Time interval specification: specification of hour/minutes/seconds · Time specification: specification of month/day/hour/minutes/seconds · Startup of unit AND or OR of the above: up to 8 conditions · Trigger logging unit | ||
| Number of Saved Files | 1 to 65,535 | ||
| Report | Number of Settings | Maximum 64 | |
| File Format | Excel® File (Extension: .xls) | ||
| Output Data Types | · Data in the data logging file · Present value data · Time created | ||
| Number of Output Data | 64 layouts per report setting, for total 65,535 cells | ||
| Creation Trigger Conditions | · Condition: · Comparison: bit ON/OFF, comparison of data against a constant value, comparison of data against data · Change in value · Constant cycle: 1 to 86,400 s · Time interval specification: specification of hour/minutes/seconds · Time specification: specification of month/day/hour/minutes/seconds · Startup of unit · Data logging file switching AND or OR of the above (up to 8 conditions) · Number of conditions established: 3 conditions · Condition establishment order (order and time condition): up to 4 conditions | ||
| Period | Specify the applicable period or excluded period. · Data conditions: bit ON/OFF, comparison of data against a constant value, comparison of data against data · Date range: specification of starting and ending months/days · Time range: specification of starting and ending hour/minutes/seconds · Day of week / week conditions: specification of day of the week or a week AND or OR of the above: up to 8 conditions | ||
| Layout File Size | Maximum 10 M bytes (total of all report settings) | ||
| Number of Saved Files | 1 to 65,535 | ||
| Applications | · Event notification · Saved file transmission | ||
| Subject | · Event notification email: user-specified · Saved file transmission email: automatically generated / user-specified | ||
| Main Text | · Event notification email: user-specified · Saved file transmission email: automatically generated / user-specified | ||
| Attachment File | · Event notification email: none · Saved file transmission email: saved file (CSV, binary, Excel file), maximum 512 K bytes | ||
| Attachment File Format | MIME format | ||
| MIME | Version 1.0 | ||
| Communication With Mail Server | Port Number | 25, 587, Other (1 to 65,535) | |
| Authentication Method | · No Authentication · SMTP-AUTH (PLAIN, LOGIN, CRAM-MD5) · POP before SMTP | ||
| Recipient Address | Maximum 16 groups | ||
| Validated Email Client Software | · Microsoft® Outlook® Express 6.0 · Microsoft® Windows® Mail 6.0 | ||
| FTP Server | Applications | Read/delete saved files, write/read/delete recipe files | |
| Validated FTP Client Software | · Microsoft® Internet Explorer® 6.0 · Windows® Internet Explorer® 7.0 · Windows® Internet Explorer® 8.0 · Windows® Internet Explorer® 9.0 · Windows® Internet Explorer® 10.0 · Windows® Internet Explorer® 11.0 | ||
| Number of Sessions | 10 | ||
| FTP Client | Applications | Saved file transfer | |
| Validated FTP Server Software | Microsoft®Internet Information Service | ||
| Recipe | Number of Data | Maximum 256 data | |
| Number of Records | Maximum 256 records | ||
| Data Types | · Bit · Word [signed] · Double words [signed] · Word [unsigned] · Double words [unsigned] · Single-precision real number · Double-precision real number · 16-bit BCD · 32-bit BCD | ||
| Recipe File | CSV File (Extension: CSV) Maximum 256 files | ||
| Execution Type | Dedicated commands (ladder programs), setting tools | ||
Hardware Specifications
| Ethernet Part | Interface | 10BASE-T/100BASE-TX | |
|---|---|---|---|
| Communication Method | Full-duplex / Half-duplex communication mode | ||
| Flow Control | Full duplex communication: none (IEEE802.3x flow control is not supported) Half duplex communication: back pressure | ||
| Data Transmission Speed | 10 Mbps(10BASE-T)/100 Mbps(100BASE-TX) | ||
| Transmission Method | Baseband | ||
| Number of Cascade Connection Levels | Maximum 4 levels (10BASE-T) / Maximum 2 levels (100BASE-TX) | ||
| Maximum Segment Length | 100 m | ||
| Support Function | Automatic negotiation function (Automatic recognition of communication speed / communication method) | ||
| Compact Flash Card Part | Supplied Power Capacity | Maximum 150 mA | |
| Card Size | TYPE I card | ||
| Supplied Power Voltage | 3.3 V ±5% | ||
| Installable Quantity | 1 pc. | ||
| Number of Occupied Inputs/Outputs | 32 points (I/O assignment: intelligent 32 points) | ||
| Clock | · Obtained from the sequencer CPU (first CPU unit in the case of a multi-CPU system) or SNTP server · Once the clock data is obtained, the clock has a daily variance of ±9.504 seconds | ||
| 5 V DC Internal Current Consumption | 0.50 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 90 mm | ||
| Weight | 0.15 kg | ||