MELSEC-Q Series Temperature Input Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-Q series temperature input unit.
[Features]
· Insulation analog unit ideal for process control.
· Number of channels: 4 channels, 8 channels.
[Applications]
· For reading of temperature data.
Temperature-sensing Resistance Input Unit Q64RD Specifications
| Number of Channels | 4 channels | |
|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,000 to 8,500: value rounded to first decimal place×multiplied by 10) 32-bit signed binary (-200,000 to 850,000: value rounded to third decimal place×multiplied by 1,000) |
| Scaling Value | 16-bit signed binary | |
| Compatible Resistance Temperature Detector | Pt100, JPt100 | |
| Temperature Measuring Range | Pt100 | -200 to 850°C |
| JPt100 | -180 to 600°C | |
| Range Switching | Pt100 | -20 to 120°C / -200 to 850°C |
| JPt100 | -20 to 120°C / -180 to 600°C | |
| Precision (Precision With Respect to Maximum Value of Selected Range) | Ambient Temperature: 25±5°C | ±0.08% |
| Ambient Temperature: 0 to 55°C | ±0.25% | |
| Resolution | 0.025°C | |
| Output Current for Temperature Detection | 1 mA | |
| Conversion Speed | 40 ms / channel | |
| Number of Analog Input Points | 4 points (4 channels) | |
| Insulation Method | Between temperature-sensing resistance input and sequencer power supply: opto-isolator Between temperature measuring resistor input channels: non-insulated | |
| Dielectric Strength | Between platinum resistance temperature detector input and sequencer power supply: 1,780 V AC rms / 3 cycles (altitude 2,000 m) | |
| Insulation Resistance | Between platinumtemperature-sensing resistance input and sequencer power supply: 10 MΩor more at 500 V DC | |
| Disconnection Detection | Yes (Independently for each channel) | |
| External Wiring Connection Method | 18-point screw terminal block (M3 screw) | |
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | |
| 5 V DC Internal Current Consumption | 0.60 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Weight | 0.17 kg | |
Inter-Channel Insulated Temperature-sensing Resistance Input Unit Q64RD-G Specifications
| Number of Channels | 4 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,000 to 8,500: value rounded to first decimal place×multiplied by 10) 32-bit signed binary (-200,000 to 850,000: value rounded to third decimal place×multiplied by 1,000) | |
| Scaling Value | 16-bit signed binary | ||
| Compatible Resistance Temperature Detector | Pt100, JPt100, Ni100 | ||
| Temperature Measuring Range | Pt100 | -200 to 850°C | |
| JPt100 | -180 to 600°C | ||
| Ni100 | -60 to 180°C | ||
| Range Switching | Pt100 | -20 to 120°C / 0 to 200°C / -200 to 850°C | |
| JPt100 | -20 to 120°C / 0 to 200°C / -180 to 600°C | ||
| Ni100 | - | ||
| Precision (Precision With Respect to Maximum Value of Selected Range) | Reference Precision | ±Within 0.04% | |
| Temperature Coefficient | Pt100/JPt100 (-20 to 120°C) | ±70 ppm/°C (±0.0070%/°C) | |
| Pt100/JPt100 (0 to 200°C) | ±65 ppm/°C (±0.0065%/°C) | ||
| Pt100/JPt100 (-200 to 850°C) | ±50 ppm/°C (±0.0050%/°C) | ||
| Ni100 (-60 to 180°C) | ±70 ppm/°C (±0.0070%/°C) | ||
| Resolution | 0.025°C | ||
| Output Current for Temperature Detection | 1 mA | ||
| Conversion Speed | 40 ms / channel | ||
| Number of Analog Input Points | 4 points (4 channels) | ||
| Insulation Method | Between temperature-sensing resistance input and sequencer power supply: opto-isolator insulation Between temperature-sensing resistance input channels: transformer insulation | ||
| Dielectric Strength | Between temperature-sensing resistance input and sequencer power supply, between temperature measuring resistor input channels: 1,780 V AC rms / 3 cycles (altitude 2,000 m) | ||
| Insulation Resistance | Between resistance temperature detector input and sequencer power supply, between resistance temperature detector input channels: 10 MΩor more at 500 V DC | ||
| Disconnection Detection | Yes (Independently for each channel) | ||
| External Wiring Connection Method | 18-point screw terminal block (M3 screw) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.62 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 112 mm | ||
| Weight | 0.20 kg | ||
Thermocouple Input Unit Q64TD Specifications
| Number of Channels | 4 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,700 to 18,200: value rounded to first decimal place×multiplied by 10) | |
| Scaling Value | 16-bit signed binary | ||
| Compliant Standard for Thermocouple | JIS C1602-1995 | ||
| Accuracy of Temperature Measuring Range | Thermocouple Type | Temperature Measuring Range | Conversion accuracy (ambient operating temperature 25±5°C) Temperature characteristics (per 1°C change in ambient operating temperature) Maximum temperature error at ambient temperature of 55°C Effect per 1Ωof wiring resistance |
| B | 0 to 600°C | - | |
| 600 to 800°C | Conversion accuracy: ±3.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.0°C Effect per 1Ωof wiring resistance: 0.009°C/Ω | ||
| 800 to 1,700°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C Effect per 1Ωof wiring resistance: 0.008°C/Ω | ||
| 1,700 to 1,820°C | - | ||
| R | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C Effect per 1Ωof wiring resistance: 0.011°C/Ω | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.5°C Effect per 1Ωof wiring resistance: 0.006°C/Ω | ||
| 1,600 to 1,760°C | - | ||
| S | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C Effect per 1Ωof wiring resistance: 0.011°C/Ω | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.2°C Effect per 1Ωof wiring resistance: 0.006°C/Ω | ||
| 1,600 to 1,760°C | - | ||
| K | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C Effect per 1Ωof wiring resistance: 0.004°C/Ω | ||
| 0 to 1,200°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.0°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 1,200 to 1,370°C | - | ||
| E | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or ±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.15% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±8.5°C Effect per 1Ωof wiring resistance: 0.003°C/Ω | ||
| 0 to 900°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.75°C Effect per 1 Ω of wiring resistance: 0.001°C/Ω | ||
| 900 to 1,000°C | - | ||
| J | -210 to -40°C | - | |
| -40 to 750°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±5.625°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 750 to 1,200°C | - | ||
| T | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.1% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.0°C Effect per 1Ωof wiring resistance: 0.004°C/Ω | ||
| 0 to 350°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±2.625°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 350 to 400°C | - | ||
| N | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C Effect per 1Ωof wiring resistance: 0.006°C/Ω | ||
| 0 to 1,250°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.375°C Effect per 1Ωof wiring resistance: 0.003°C/Ω | ||
| 1,250 to 1,300°C | - | ||
| Cold Contact Temperature Compensation Accuracy | ±1.0°C | ||
| Overall Accuracy | (Overall accuracy) = (Conversion accuracy) + (Temperature characteristics)×(Ambient operating temperature change) + (Cold contact temperature compensation accuracy) *Ambient operating temperature change: Ambient operating temperature outside the range of 25±5°C | ||
| Resolution | B, R, S, N: 0.3°C K, E, J, T: 0.1°C | ||
| Conversion Speed | 40 ms / channel | ||
| Number of Analog Input Points | 4 points (4 channels + Cold contact compensation channel) | ||
| Insulation Method | Between thermocouple input and sequencer power supply: transformer insulation Between thermocouple input channels: transformer insulation Between cold contact compensation input (Pt100) and sequencer power supply: non-insulated | ||
| Dielectric Strength | Between thermocouple input and sequencer power supply, between thermocouple input channels: 1,780 V AC rms / 3 cycles (altitude 2,000 m) | ||
| Insulation Resistance | Between thermocouple input and sequencer power supply: 100 MΩor more at 500 V DC Between thermocouple input channels: 10 MΩor more at 500 V DC | ||
| Disconnection Detection | Yes (Independently for each channel) | ||
| External Wiring Connection Method | 18-point screw terminal block (M3 screw) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.50 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 112 mm | ||
| Weight | 0.25 kg | ||
Inter-Channel Insulated Temperature-sensing Resistance Input Unit Q68RD3-G Specifications
| Number of Channels | 8 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,000 to 8,500) | |
| Scaling Value | 16-bit signed binary | ||
| Compatible Resistance Temperature Detector | Pt100, JPt100, Ni100 | ||
| Temperature Measuring Range | Pt100 | -200 to 850°C | |
| JPt100 | -180 to 600°C | ||
| Ni100 | -60 to 180°C | ||
| Conversion Accuracy | Pt100 | -200 to 850°C | ±0.8°C (Ambient Temperature: 25±5°C) ±2.4°C (Ambient Temperature: 0 to 55°C) |
| -20 to 120°C | ±0.3°C (Ambient Temperature: 25±5°C) ±1.1°C (Ambient Temperature: 0 to 55°C) | ||
| 0 to 200°C | ±0.4°C (Ambient Temperature: 25±5°C) ±1.2°C (Ambient Temperature: 0 to 55°C) | ||
| JPt100 | -180 to 600°C | ±0.8°C (Ambient Temperature: 25±5°C) ±2.4°C (Ambient Temperature: 0 to 55°C) | |
| -20 to 120°C | ±0.3°C (Ambient Temperature: 25±5°C) ±1.1°C (Ambient Temperature: 0 to 55°C) | ||
| 0 to 200°C | ±0.4°C (Ambient Temperature: 25±5°C) ±1.2°C (Ambient Temperature: 0 to 55°C) | ||
| Ni100 | -60 to 180°C | ±0.4°C (Ambient Temperature: 25±5°C) ±1.2°C (Ambient Temperature: 0 to 55°C) | |
| Resolution | 0.1°C | ||
| Output Current for Temperature Detection | 1.0 mA or less | ||
| Conversion Speed | 320 ms / 8 channels | ||
| Number of Analog Input Points | 8 points (8 channels) | ||
| Insulation Method | Between temperature-sensing resistance input and sequencer power supply, between temperature-sensing resistance input channels: transformer insulation | ||
| Dielectric Strength | Between temperature-sensing resistance input and sequencer power supply: 500 V AC rms for 1 minute Between temperature measuring resistor input channels: 1,000 V AC rms for 1 min | ||
| Insulation Resistance | Between resistance temperature detector input and sequencer power supply, between resistance temperature detector input channels: 10 MΩor more at 500 V DC | ||
| Disconnection Detection | Yes (Independently for each channel) | ||
| External Wiring Connection Method | 40-pin connector | ||
| Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.54 A | ||
| External Dimensions | Height (H) | 102 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 130 mm | ||
| Weight | 0.20 kg | ||
Inter-Channel Insulated Thermocouple Input Unit Q68TD-G-H01 Specifications
| Number of Channels | 8 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,700 to 18,200) | |
| Scaling Value | 16-bit signed binary | ||
| Compliant Standard for Thermocouple | JIS C1602-1995, IEC60584-1(1995), IEC60584-2(1982) | ||
| Accuracy of Temperature Measuring Range | Thermocouple Type | Temperature Measuring Range | Conversion accuracy (ambient operating temperature 25±5°C) Temperature characteristics (per 1°C change in ambient operating temperature) Maximum temperature error at ambient temperature of 55°C |
| B | 0 to 600°C | - | |
| 600 to 800°C | Conversion accuracy: ±3.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.0°C | ||
| 800 to 1,700°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 1,700 to 1,820°C | - | ||
| R | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.5°C | ||
| 1,600 to 1,760°C | - | ||
| S | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.5°C | ||
| 1,600 to 1,760°C | - | ||
| K | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C | ||
| 0 to 1,200°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.0°C | ||
| 1,200 to 1,370°C | - | ||
| E | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or ±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.15% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±8.5°C | ||
| 0 to 900°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.75°C | ||
| 900 to 1,000°C | - | ||
| J | -210 to -40°C | - | |
| -40 to 750°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±5.625°C | ||
| 750 to 1,200°C | - | ||
| T | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.1% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.0°C | ||
| 0 to 350°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±2.625°C | ||
| 350 to 400°C | - | ||
| N | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C | ||
| 0 to 1,250°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.375°C | ||
| 1,250 to 1,300°C | - | ||
| Cold Contact Temperature Compensation Accuracy | ±1.0°C | ||
| Overall Accuracy | (Overall accuracy) = (Conversion accuracy) + (Temperature characteristics)×(Ambient operating temperature change) + (Cold contact temperature compensation accuracy) *Ambient operating temperature change: Ambient operating temperature outside the range of 25±5°C | ||
| Resolution | B, R, S, N: 0.3°C K, E, J, T: 0.1°C | ||
| Sampling Cycle | 320 ms / 8 channels | ||
| Conversion Speed | 320 ms / 8 channels | ||
| Number of Analog Input Points | 8 points (8 channels + cold contact compensation channel) | ||
| Insulation Method | Between thermocouple input channel and sequencer power supply: transformer insulation Between thermocouple input channels: transformer insulation Between cold contact compensation channel and sequencer power supply: non-insulated | ||
| Dielectric Strength | Between thermocouple input channel and sequencer power supply: 500 V AC rms for 1 minute Between thermocouple input channels: 1,000 V AC rms for 1 minute | ||
| Insulation Resistance | Between thermocouple input channel and sequencer power supply, between thermocouple input channels: 10 MΩor more at 500 V DC | ||
| Disconnection Detection | N/A | ||
| External Wiring Connection Method | 40-pin connector | ||
| Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.49 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 90 mm | ||
| Weight | 0.18 kg | ||
Inter-Channel Insulated Thermocouple Input Unit Q68TD-G-H02 Specifications
| Number of Channels | 8 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,700 to 18,200) | |
| Scaling Value | 16-bit signed binary | ||
| Compliant Standard for Thermocouple | JIS C1602-1995, IEC60584-1(1995), IEC60584-2(1982) | ||
| Accuracy of Temperature Measuring Range | Thermocouple Type | Temperature Measuring Range | Conversion accuracy (ambient operating temperature 25±5°C) Temperature characteristics (per 1°C change in ambient operating temperature) Maximum temperature error at ambient temperature of 55°C |
| B | 0 to 600°C | - | |
| 600 to 800°C | Conversion accuracy: ±3.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.0°C | ||
| 800 to 1,700°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 1,700 to 1,820°C | - | ||
| R | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.5°C | ||
| 1,600 to 1,760°C | - | ||
| S | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±12.5°C | ||
| 300 to 1,600°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.3°C Maximum temperature error at ambient temperature of 55°C: ±9.5°C | ||
| 1,600 to 1,760°C | - | ||
| K | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C | ||
| 0 to 1,200°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.0°C | ||
| 1,200 to 1,370°C | - | ||
| E | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or ±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.15% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±8.5°C | ||
| 0 to 900°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.75°C | ||
| 900 to 1,000°C | - | ||
| J | -210 to -40°C | - | |
| -40 to 750°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±5.625°C | ||
| 750 to 1,200°C | - | ||
| T | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.1% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±6.0°C | ||
| 0 to 350°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±2.625°C | ||
| 350 to 400°C | - | ||
| N | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±0.5°C or±0.5% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.2% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±11.0°C | ||
| 0 to 1,250°C | Conversion accuracy: ±0.5°C or±0.25% of the measured temperature, whichever is greater Temperature characteristics: ±0.06°C or ±0.02% of the measured temperature, whichever is greater Maximum temperature error at ambient temperature of 55°C: ±9.375°C | ||
| 1,250 to 1,300°C | - | ||
| Cold Contact Temperature Compensation Accuracy | ±1.0°C | ||
| Overall Accuracy | (Overall accuracy) = (Conversion accuracy) + (Temperature characteristics)×(Ambient operating temperature change) + (Cold contact temperature compensation accuracy) *Ambient operating temperature change: Ambient operating temperature outside the range of 25±5°C | ||
| Resolution | B, R, S, N: 0.3°C K, E, J, T: 0.1°C | ||
| Sampling Cycle | 20 ms / 8 channels | ||
| Conversion Speed | 640 ms / 8 channels | ||
| Number of Analog Input Points | 8 points (8 channels + cold contact compensation channel) | ||
| Insulation Method | Between thermocouple input channel and sequencer power supply: transformer insulation Between thermocouple input channels: transformer insulation Between cold contact compensation channel and sequencer power supply: non-insulated | ||
| Dielectric Strength | Between thermocouple input channel and sequencer power supply: 500 V AC rms for 1 minute Between thermocouple input channels: 1,000 V AC rms for 1 minute | ||
| Insulation Resistance | Between thermocouple input channel and sequencer power supply, between thermocouple input channels: 10 MΩor more at 500 V DC | ||
| Disconnection Detection | Yes (Independently for each channel) | ||
| External Wiring Connection Method | 40-pin connector | ||
| Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.65 A | ||
| External Dimensions | Height (H) | 102 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 130 mm | ||
| Weight | 0.22 kg | ||
Inter-Channel Insulated Thermocouple / Microvoltage Input Unit Q64TDV-GH Specifications
| Number of Channels | 4 channels | ||
|---|---|---|---|
| Output | Temperature Conversion Value | 16-bit signed binary (-2,700 to 18,200: value rounded to first decimal place×multiplied by 10) | |
| Scaling Value | 16-bit signed binary | ||
| Microvoltage Conversion Value | 16-bit signed binary (-25,000 to 25,000) | ||
| Compliant Standard for Thermocouple | JIS C1602-1995 | ||
| Accuracy of Temperature Measuring Range | Thermocouple Type | Temperature Measuring Range | Conversion accuracy (ambient operating temperature 25±5°C) Temperature characteristics (per 1°C change in ambient operating temperature) Maximum temperature error at ambient temperature of 55°C Effect per 1Ωof wiring resistance |
| B | 0 to 600°C | - | |
| 600 to 800°C | Conversion accuracy: ±4.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±14.0°C Effect per 1Ωof wiring resistance: 0.011°C/Ω | ||
| 800 to 1,700°C | Conversion accuracy: ±3.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.5°C Effect per 1Ωof wiring resistance: 0.010°C/Ω | ||
| 1,700 to 1,820°C | - | ||
| R | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±4.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±14.0°C Effect per 1Ωof wiring resistance: 0.013°C/Ω | ||
| 300 to 1,600°C | Conversion accuracy: ±3.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.5°C Effect per 1Ωof wiring resistance: 0.008°C/Ω | ||
| 1,600 to 1,760°C | - | ||
| S | -50 to 0°C | - | |
| 0 to 300°C | Conversion accuracy: ±4.0°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±14.0°C Effect per 1Ωof wiring resistance: 0.013°C/Ω | ||
| 300 to 1,600°C | Conversion accuracy: ±3.5°C Temperature characteristics: ±0.4°C Maximum temperature error at ambient temperature of 55°C: ±13.5°C Effect per 1Ωof wiring resistance: 0.008°C/Ω | ||
| 1,600 to 1,760°C | - | ||
| K | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±8.25°C Effect per 1Ωof wiring resistance: 0.005°C/Ω | ||
| 0 to 200°C | Conversion accuracy: ±1.5°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±7.75°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 200 to 1,200°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±8.25°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 1,200 to 1,370°C | - | ||
| E | -270 to -200°C | - | |
| -200 to 200°C | Conversion accuracy: ±1.5°C Temperature characteristics: ±0.15°C Maximum temperature error at ambient temperature of 55°C: ±5.25°C Effect per 1Ωof wiring resistance: 0.003°C/Ω | ||
| 200 to 900°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.15°C Maximum temperature error at ambient temperature of 55°C: ±5.75°C Effect per 1Ωof wiring resistance: 0.001°C/Ω | ||
| 900 to 1,000°C | - | ||
| J | -210 to -40°C | - | |
| -40 to 200°C | Conversion accuracy: ±1.5°C Temperature characteristics: ±0.15°C Maximum temperature error at ambient temperature of 55°C: ±5.25°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 200 to 750°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.15°C Maximum temperature error at ambient temperature of 55°C: ±5.75°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 750 to 1,200°C | - | ||
| T | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.1°C Maximum temperature error at ambient temperature of 55°C: ±4.5°C Effect per 1Ωof wiring resistance: 0.004°C/Ω | ||
| 0 to 350°C | Conversion accuracy: ±1.5°C Temperature characteristics: ±0.1°C Maximum temperature error at ambient temperature of 55°C: ±4.0°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 350 to 400°C | - | ||
| N | -270 to -200°C | - | |
| -200 to 0°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±8.75°C Effect per 1Ωof wiring resistance: 0.007°C/Ω | ||
| 0 to 200°C | Conversion accuracy: ±2.0°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±8.25°C Effect per 1Ωof wiring resistance: 0.003°C/Ω | ||
| 200 to 1,250°C | Conversion accuracy: ±2.5°C Temperature characteristics: ±0.25°C Maximum temperature error at ambient temperature of 55°C: ±8.75°C Effect per 1Ωof wiring resistance: 0.002°C/Ω | ||
| 1,250 to 1,300°C | - | ||
| Cold Contact Temperature Compensation Accuracy | ±1.0°C | ||
| Overall Accuracy | (Overall accuracy) = (Conversion accuracy) + (Temperature characteristics)×(Ambient operating temperature change) + (Cold contact temperature compensation accuracy) *Ambient operating temperature change: Ambient operating temperature outside the range of 25±5°C | ||
| Resolution | B: 0.7°C R, S: 0.8°C K, T: 0.3°C E: 0.2°C J: 0.1°C N: 0.4°C | ||
| Microvoltage Input | Input Range | -100 to +100 mV (Input resistance 2 MΩor more) | |
| Accuracy | ±0.2 mV (ambient operating temperature: 25±5°C) ±0.8 mV (ambient operating temperature: 0 to 55°C) | ||
| Resolution | 4μ V | ||
| Absolute Maximum Input | ±5 V | ||
| Sampling Cycle | 20 ms / channel | ||
| Conversion Speed | Sampling cycle×3 | ||
| Number of Analog Input Points | 4 points (4 channels + Cold contact compensation channel) | ||
| Insulation Method | Between thermocouple input / microvoltage input and sequencer power supply: transformer insulation Between thermocouple input / microvoltage input channels: transformer insulation Between cold contact compensation input (Pt100) and sequencer power supply: non-insulated | ||
| Dielectric Strength | Between thermocouple input / microvoltage input and sequencer power supply, between thermocouple input / microvoltage input channels: 1,780 V AC rms / 3 cycles (altitude 2,000 m) | ||
| Insulation Resistance | Between thermocouple input / microvoltage input and sequencer power supply: 100 MΩor more at 500 V DC Between thermocouple input / microvoltage input channels: 10 MΩor more 500 V DC | ||
| Disconnection Detection | Yes (Independently for each channel) | ||
| External Wiring Connection Method | 18-point screw terminal block (M3 screw) | ||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
| 5 V DC Internal Current Consumption | 0.50 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 112 mm | ||
| Weight | 0.25 kg | ||