MELSEC-Q Output Unit

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A Mitsubishi high-precision sequencer that is strong against vibrations and can be connected safely.
[Features]
· Since it doesn't use screws, it doesn't need to undergo maintenance like conventional products.
[Applications]
· Convenient for bit signal output, such as output to an external ON/OFF signal.
MELSEC-Q Series Output Unit
Features

Fluorescent color displays that provide at-a-glance comprehension of connection status.
- Allows visual checking of connection status. Additionally, a spring clamp terminal block provides increased efficiency in wiring and maintenance work.
- This improves resistance against vibration and facilitates safe connection.
- Since it doesn't use screws, it doesn't need to undergo maintenance like conventional products.
Output Unit
| Number Of Points | Contact Output | Triac Output | Transistor Output | ||||
|---|---|---|---|---|---|---|---|
| 24 V DC, 240 V AC | 100 to 240 V AC | 5 to 12 V DC | 5 to 24 V DC | 12 to 24 V DC | |||
| Sink | Sink | Sink/Source | Sink | Source | |||
| 7 Points | ─ | ─ | ─ | ─ | ─ | ─ | ─ |
| 8 points | QY18A | ─ | ─ | ─ | QY68A | ─ | ─ |
| 16 points | QY10 QY10-TS | QY22 | QY70 | ─ | ─ | QY40P QY40P-TS QY50 | QY80 QY80-TS |
| 32 Points | ─ | ─ | QY71 | QY41H | ─ | QY41P | QY81P |
| 64 Points | ─ | ─ | ─ | ─ | ─ | QY42P | QY82P |