Pan-Ty Flame-retardant Nylon 66 Cable Tie Band

Brand :
PANDUIT

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Compatible with UL flame-retardant grade 94V-0.
· Cable tie with excellent flame retardant performance.
· There are two colors, black and white.
· Automatic lock type.
· Cable ties that can be used securely backed up by various data.
[Applications]
· Able to use in the environment requiring flame-retardant of UL94V-0.

Features

●A flame retardant nylon cable tie.

Usage

●To tie cables and others.

Specification

●Color:White
●For indoor, outdoor
●Working Temperature Range: -40 to 100°C
●UL94V-0 Compliant Product
●CSA Standard Product

Materials

●Flame retardant nylon 66
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat