(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable tie that can be fixed simply just by pushing in to a stud bolt.
[Features]
· Made of heat resistance nylon that can be used continuously in high temperature environment.
· There is a resistance on ultra-violet ray when using outdoors as the weather-resistant and heat resistance (-300).
· PLST and PLSC can be tied for the tying lines to be in the center of a stud.
· After pushing into a stud, turn it counterclockwise to detach the band.
· Material: heat-resistant and weather-resistant nylon 66 (Material code: 300).
[Applications]
· Excellent anti-ultraviolet ray and heat-resistant performance and it can be used both indoors and outdoors.
Material | Nylon 66 | Color | Black | Environment resistance | Weather-Resistant / Heat Resistant / Flame Retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Representative Standard | CE / UL | Operating temperature range (Min - Max)(°C) | -59 to +100 |
Please check the type/dimensions/specifications of the part PLT4S-M300 in the Heat-Resistant And Weather-Resistant Nylon 66 Cable Tie series.
Part Number |
---|
PLT1.5I-M300 |
PLT1M-M300 |
PLT1S-M300 |
PLT2H-TL300 |
PLT2S-M300 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,415.00 | 1 Pack(s) | 1,000 Pieces Per Package | 12 Day(s) | 35 | 142 | 3.6 | ||
฿ 2,074.57 | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 22 | 99 | 2.5 | ||
฿ 3,363.72 | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | 25 | 122 | 4.8 | ||
฿ 5,026.65 | 1 Pack(s) | 250 Pieces Per Package | 62 Day(s) | 51 | 213 | 7.6 | ||
฿ 5,463.99 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | 48 | 188 | 4.8 |
How can we improve?
How can we improve?