1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Lashing Cable Tie【25-100 Pieces Per Package】

Nylon Lashing Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,519.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured with effective oversight and standards. This is a zip tie backed by various data, allowing worry-free use.

[Features]
・ This lashing tie is appropriate for fixing items such as conduits to cable trays and thick wires.
・ Compared to metal zip ties, this product is both economical and easy to use.
・ Excess length can be stored in the buckle on the tip.
・ A type without a buckle is also available.

Part Number
PLT2EH-C
PLT3EH-NB-C0
PLT8EH-C
PLT8EH-Q0
PLT10EH-C
PLT10EH-C0
PLT10EH-Q0
PLT12EH-C
PLT12EH-Q0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Features

฿ 2,273.03

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -51229[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Extra heavy

฿ 2,898.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

2 Day(s) -84310[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBExtra heavy, non-buckle type

฿ 5,013.35

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -203719[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Extra heavy

฿ 1,519.62

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) 10203719[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBExtra heavy

฿ 5,752.76

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

2 Day(s) 10254869[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Extra heavy

฿ 9,059.96

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10254869[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBExtra heavy

฿ 2,618.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) 10254869[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBExtra heavy

฿ 6,476.73

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -3051019[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Extra heavy

฿ 2,907.02

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) 103051019[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBExtra heavy

Loading...

  1. 1

Basic Information

Width(mm) 12.7 Operating temperature range (Min - Max)(°C) -59 to +85