1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Band with Nylon 11 Coating【50 Pieces Per Package】

Stainless Steel Band with Nylon 11 Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,862.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a stainless steel band with a ball lock system. This product has strong binding force and can bind easily, quickly, and safely.

[Features]
・ The Nylon 11 surface coating prevents damages to bundled wires.
· It can provide insulation between different types of metal.
・ This product has superior salt spray corrosion resistance.
・ Nylon 11 has self-extinguishing properties, and it is a non-halogen material.

 
Part Number
MLTC2H-LP316
MLTC4H-LP316
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)

฿ 3,862.60

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) 51201

฿ 4,527.77

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) 102363

Loading...

  1. 1

Basic Information

Width(mm) 7.9 Material Nylone 11 + 316 stainless steel Color Black
Environment resistance Flame Retardant Flame retardant grade (main raw materials) NA Operating temperature range (Min - Max)(°C) -40 to +140