1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pan-Ty Tefzel Cable Tie【50-1,000 Pieces Per Package】

Pan-Ty Tefzel Cable Tie
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,589.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Strong against gammer radiation, and distinguished about weather resistance, UV resistance and chemical resistance.
· Suitable for use at high temperature. The highest operating temperature is 170°C.
· Tefzel is flame-retardant to comply with UL94V-0.
· Aquablue and natural color are available depending on type.
[Applications]
· Suitable for use at high temperature.

Features

●Excellent in chemical resistance, ultraviolet rays resistance, weather resistance and resistance to gamma radiation.
●Conforms to 94V-0 with UL flame retardancy.
●The maximum working temperature is 170° and it is suitable under high temperature use.

Usage

●Petroleum refining factories, chemical plants, nuclear power plants, chemicals, places where heat resistance is required.

Specification

●For indoor, outdoor 
●Working Temperature Range: -60 to 170°C
●UL Standard Product 
●CSA Standard

Materials

●Tefzel(fluorocarbon resin)

Warning

●Tefzel is a registered trademark of DUPONT CO., LTD.
Part Number
PLT1M-C76SALE
PLT1M-M76
PLT1M-M79
PLT2I-C76
PLT2I-M76
PLT2I-M79
PLT2S-C76
PLT2S-M76
PLT3H-L76
PLT3H-TL76
PLT3S-C76
PLT3S-M76
PLT3S-M79
PLT4H-L76
PLT4H-TL76
PLT4S-C76SALE
PLT4S-M76
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Recommended tools Features Thickness
(mm)
Tensile Strength
(N)
Specification environment JAN Code Trusco Code Operating temperature range (Min - Max)
(°C)

฿ 1,589.95

฿ 1,192.14

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 10221022.5Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSMiniature------59 to +170

฿ 19,505.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 10221022.5Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSMiniature------59 to +170

฿ 21,358.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 10221022.5-[Other] Natural-----1.180-0074983332915403-7146-60 to 170

฿ 5,854.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 10512033.4Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

฿ 48,758.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -512033.4Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

฿ 46,437.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -512033.4Fluororesin[Other] NaturalWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSIntermediate------59 to +170

฿ 5,822.94

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10481884.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

฿ 55,719.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -481884.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

฿ 12,192.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

1 Day(s) -762927.6Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTH/PTHHeavy------59 to +170

฿ 53,396.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

1 Day(s) -762927.6Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTH/PTHHeavy------59 to +170

฿ 10,727.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10762954.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

฿ 97,506.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -762954.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

฿ 97,506.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -762954.8-[Other] Natural--UL / CSA--1.5222For both indoor/outdoor use-403-7316-60 to 170

฿ 15,116.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

10 Day(s) 101023717.6Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTH/PTHHeavy------59 to +170

฿ 67,327.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

1 Day(s) -1023717.6Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTH/PTHHeavy------59 to +170

฿ 11,703.00

฿ 8,076.24

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101023714.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

฿ 107,260.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -1023714.8Fluororesin[Other] Aqua blueWeather-Resistant / Chemical-Resistant / Flame RetardantUL94V-0UL / CUL / CSAGTS/PTSStandard------59 to +170

Loading...

  1. 1