1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pan-Ty Clamp-Type Nylon Cable Tie【50-1,000 Pieces Per Package】

Pan-Ty Clamp-Type Nylon Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 557.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nylon clamp type cable tie which can be fixed anywhere by screwing.
[Features]
· Cable tie with screw holes.
· The screw mount hole is molded in one piece for easy bundling and fixing.
· The head part is easy to bend and can be bound even after fixing the clamp.
[Applications]
· Useful when fixing electric cables to panels, walls, ceilings, etc.

Part Number
PLC1M-S4-C
PLC1M-S4-M
PLC1.5I-S8-C
PLC2H-S25-L
PLC2H-S25-TL
PLC2S-S6-C
PLC2S-S6-M
PLC2S-S10-C
PLC2S-S10-M
PLC3S-S10-M
PLC4H-S25-L
PLC4H-S25-TL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Representative Standard Recommended tools Screw Used Operating temperature range (Min - Max)
(°C)

฿ 686.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10191092.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM2.5 screw-60 to +85

฿ 3,696.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) -191092.5[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM2.5 screw-60 to +85

฿ 805.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10321553.4[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM4 Screw-60 to +85

฿ 1,548.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

14 Day(s) 10512297.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTH/PTHM6 screw-60 to +85

฿ 4,028.89

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

2 Day(s) -512297.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTH/PTHM6 screw-60 to +85

฿ 1,719.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

14 Day(s) 10472014.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM3 screw-60 to +85

฿ 11,904.98

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -472014.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM3 screw-60 to +85

฿ 1,719.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10472014.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM5 screw-60 to +85

฿ 14,083.33

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Quote -472014.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM5 screw-60 to +85

฿ 24,678.87

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) -763054.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTS/PTSM5 screw-60 to +85

฿ 2,005.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

12 Day(s) -1023847.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTH/PTHM6 screw-60 to +85

฿ 7,484.25

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

3 Day(s) -1023847.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2UL / CUL / CSAGTH/PTHM6 screw-60 to +85

Loading...

  1. 1

Basic Information

Special Function/Application Fasten With Screws