MELSEC-Q Series High-Speed Counter Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-Q series high-speed counter unit.
[Features]
· Control of positioning, etc. can be done by combining with an external encoder.
· Can be switched to maximum computing speed.
· Also compatible with high resolution equipment.
[Applications]
· For counting high-speed pulse strings.
QD62 Specifications
| Number Of Channels | 2 Channel | |
|---|---|---|
| Computing Speed Switching Settings | 200k (100k To 200k pps), 100k (10k To 100k pps), 10k (10k pps Or Less) | |
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input |
| Signal Level (øA, øB) | 5/12/24 V DC 2 To 5 mA | |
| Counter | Computing Speed (Maximum) | 200k Pulse/s, 100k Pulse/s, 10k Pulse/s |
| Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) | |
| Model | UP/DOWN Preset Counter + Link Counter Function | |
| Minimum Count Pulse Width (Duty Ratio 50%) | 200k Pulse/s: 5 µs (ON/OFF Each 2.5 µs), Minimum Phase Difference For Dual-phase Input: 1.25 µs 100k Pulse/s: 10 µs (ON/OFF Each 5 µs), Minimum Phase Difference For Dual-phase Input: 2.5 µs 10k Pulse/s: 100 µs (ON/OFF Each 50 µs), Minimum Phase Difference For Dual-phase Input: 25 µs | |
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | |
| External Input | Preset | 5/12/24 V DC 2 To 5 mA |
| Function Start | 5/12/24 V DC 2 To 5 mA | |
| External Output | Matching Output | Transistor (Sink Type) Output: 2 Points/Channel 12/24 V DC, 0.5 A/Point, 2 A/1 Common |
| External Wiring Connection Method | 40-pin Connector | |
| Conforming Connector | A6CON1, A6CON2, A6CON3, A6CON4 (Sold Separately) | |
| Number Of Occupied Inputs/Outputs | 16 Points (I/O Assignment: Interior 16 Points) | |
| 5 V DC Interior Current Consumption | 0.30 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Mass | 0.11 kg | |
QD62-H01 Specifications
| Number Of Channels | 2 Channel | ||
|---|---|---|---|
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input | |
| Signal Level (øA, øB) | 5/12/24 V DC 2 To 5 mA | ||
| Counter | Computing Speed (Maximum) | Single-phase Input | 50k Pulse/s |
| Dual-phase Input | 50k Pulse/s | ||
| Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) | ||
| Model | UP/DOWN Preset Counter + Link Counter Function | ||
| Minimum Count Pulse Width (Duty Ratio 50%) | 20 µs (ON/OFF each 10 µs) | ||
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary | |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | ||
| External Input | Preset | 5/12/24 V DC 2 To 5 mA | |
| Function Start | 5/12/24 V DC 2 To 5 mA | ||
| External Output | Matching Output | Transistor (Sink Type) Output: 2 Points/Channel 12/24 V DC, 0.5 A/Point, 2 A/1 Common | |
| External Wiring Connection Method | 40-pin Connector | ||
| Conforming Connector | A6CON1, A6CON2, A6CON3, A6CON4 (Sold Separately) | ||
| Number Of Occupied Inputs/Outputs | 16 Points (I/O Assignment: Interior 16 Points) | ||
| 5 V DC Interior Current Consumption | 0.30 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 90 mm | ||
| Mass | 0.11 kg | ||
QD62-H02 Specifications
| Number Of Channels | 2 Channel | ||
|---|---|---|---|
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input | |
| Signal Level (øA, øB) | 5/12/24 V DC 2 To 5 mA | ||
| Counter | Computing Speed (Maximum) | Single-phase Input | 10k Pulse/s |
| Dual-phase Input | 7 Pulse/s | ||
| Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) | ||
| Model | UP/DOWN Preset Counter + Link Counter Function | ||
| Minimum Count Pulse Width (Duty Ratio 50%) | Single-phase Input: 100 µs (ON/OFF Each 50 µs) Dual-phase Input: 142 µs (ON/OFF Each 71 µs) | ||
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary | |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | ||
| External Input | Preset | 5/12/24 V DC 2 To 5 mA | |
| Function Start | 5/12/24 V DC 2 To 5 mA | ||
| External Output | Matching Output | Transistor (Sink Type) Output: 2 Points/Channel 12/24 V DC, 0.5 A/Point, 2 A/1 Common | |
| External Wiring Connection Method | 40-pin Connector | ||
| Conforming Connector | A6CON1, A6CON2, A6CON3, A6CON4 (Sold Separately) | ||
| Number Of Occupied Inputs/Outputs | 16 Points (I/O Assignment: Interior 16 Points) | ||
| 5 V DC Interior Current Consumption | 0.30 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 90 mm | ||
| Mass | 0.11 kg | ||
QD62D Specifications
| Number Of Channels | 2 Channel | |
|---|---|---|
| Computing Speed Switching Settings | 500k (200k To 500k pps), 200k (100k To 200k pps), 100k (10k To 100k pps), 10k (10k pps Or Less) | |
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input |
| Signal Level (øA, øB) | EIA Standard RS-422-A Differential Shape Line Driver Level (Equivalent To AM26LS31 (Made By Texas Instruments Japan Ltd.)) | |
| Counter | Computing Speed (Maximum) | 500k Pulse/s, 200k Pulse/s, 100k Pulse/s, 10k Pulse/s |
| External Input | Function Start | 5/12/24 V DC 2 To 5 mA (EIA Standard RS-422-A Can Be Connected To A Differential Line Driver) |
| Counter | Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) |
| Model | UP/DOWN Preset Counter + Link Counter Function | |
| Minimum Count Pulse Width (Duty Ratio 50%) | 500k Pulse/s: 2 µs (ON/OFF Each 1 µs), Minimum Phase Difference For Dual-phase Input: 0.5 µs 2,200k Pulse/s: 5 µs (ON/OFF Each 2.5 µs), Minimum Phase Difference For Dual-phase Input: 1.25 µs 100k Pulse/s: 10 µs (ON/OFF Each 5 µs), Minimum Phase Difference For Dual-phase Input: 2.5 µs 10k Pulse/s: 100 µs (ON/OFF Each 50 µs), Minimum Phase Difference For Dual-phase Input: 25 µs | |
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | |
| External Input | Preset | 5/12/24 V DC 2 To 5 mA (EIA Standard RS-422-A Can Be Connected To A Differential Line Driver) |
| External Output | Matching Output | Transistor (Sink Type) Output: 2 Points/Channel 12/24 V DC, 0.5 A/Point, 2 A/1 Common |
| External Wiring Connection Method | 40-pin Connector | |
| Conforming Connector | A6CON1, A6CON2, A6CON3, A6CON4 (Sold Separately) | |
| Number Of Occupied Inputs/Outputs | 16 Points (I/O Assignment: Interior 16 Points) | |
| 5 V DC Interior Current Consumption | 0.38 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Mass | 0.12 kg | |
QD62E Specifications
| Number Of Channels | 2 Channel | |
|---|---|---|
| Computing Speed Switching Settings | 200k (100k To 200k pps), 100k (10k To 100k pps), 10k (10k pps Or Less) | |
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input |
| Signal Level (øA, øB) | 5/12/24 V DC 2 To 5 mA | |
| Counter | Computing Speed (Maximum) | 200k Pulse/s, 100k Pulse/s, 10k Pulse/s |
| External Input | Function Start | 5/12/24 V DC 2 To 5 mA |
| Counter | Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) |
| Model | UP/DOWN Preset Counter + Link Counter Function | |
| Minimum Count Pulse Width (Duty Ratio 50%) | 200k Pulse/s: 5 µs (ON/OFF Each 2.5 µs), Minimum Phase Difference For Dual-phase Input: 1.25 µs 100k Pulse/s: 10 µs (ON/OFF Each 5 µs), Minimum Phase Difference For Dual-phase Input: 2.5 µs 10k Pulse/s: 100 µs (ON/OFF Each 50 µs), Minimum Phase Difference For Dual-phase Input: 25 µs | |
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | |
| External Input | Preset | 5/12/24 V DC 2 To 5 mA |
| External Output | Matching Output | Transistor (Source Type) Output: 2 Points/Channel 12/24 V DC, 0.1 A/Point, 0.4 A/1 Common |
| External Wiring Connection Method | 40-pin Connector | |
| Conforming Connector | A6CON1, A6CON2, A6CON3, A6CON4 (Sold Separately) | |
| Number Of Occupied Inputs/Outputs | 16 Points (I/O Assignment: Interior 16 Points) | |
| 5 V DC Interior Current Consumption | 0.33 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Mass | 0.11 kg | |
QD63P6 Specifications
| Number Of Channels | 6 Channels | |
|---|---|---|
| Computing Speed Switching Settings | 200k (100k To 200k pps), 100k (10k To 100k pps), 10k (10k pps Or Less) | |
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input |
| Signal Level (øA, øB) | 5 V DC 6.4 To 11.5 mA | |
| Counter | Computing Speed (Maximum) | 200k Pulse/s, 100k Pulse/s, 10k Pulse/s |
| Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) | |
| Model | UP/DOWN Preset Counter + Link Counter Function | |
| Minimum Count Pulse Width (Duty Ratio 50%) | 200k Pulse/s: 5 µs (ON/OFF Each 2.5 µs), Minimum Phase Difference For Dual-phase Input: 1.25 µs 100k Pulse/s: 10 µs (ON/OFF Each 5 µs), Minimum Phase Difference For Dual-phase Input: 2.5 µs 10k Pulse/s: 100 µs (ON/OFF Each 50 µs), Minimum Phase Difference For Dual-phase Input: 25 µs | |
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | |
| Interruption | With Coincidence Detection Interruption Functions | |
| External Wiring Connection Method | 40-pin Connector | |
| Conforming Connector | A6CON1, A6CON2, A6CON4 (Sold Separately) | |
| Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Interior 32 Points) | |
| 5 V DC Interior Current Consumption | 0.59 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Mass | 0.15 kg | |
QD64D2 Specifications
| Number Of Channels | 2 Channel | |
|---|---|---|
| Count Input Signal | Phase | Single-phase Input (1x/2x), Dual-phase Input (1x/2x/4x), CW/CCW Input |
| Signal Level (øA, øB) | EIA Standard RS-422-A Differential Shape Line Driver Level (Equivalent To AM26LS31 (Made By Texas Instruments Japan Ltd.)) | |
| Counter | Computing Speed (Maximum) | For 2-phase 4x: 4M Pulse/s Single-phase 2x, dual-phase 2x: 2M Pulse/s Single-phase 1x, dual-phase 1x, CW/CCW: 1M Pulse/s |
| Count Range | 32-bit Signed Binary (-2147483648 To 2147483647) | |
| Model | Addition Method, Subtraction Method Linear System, Ring Counter System Preset Counter Function, Latch Counter Function | |
| Minimum Count Pulse Width (Duty Ratio 50%) | 1 µs (ON/OFF Each 0.5 µs), Minimum Phase Difference For Dual-phase Input: 0.25 µs | |
| Coincidence Detection | Scope Of Comparison | 32-bit Signed Binary |
| Comparison Results | Setting Value < Count Value Setting Value = Count Value Setting Value > Count Value | |
| Interruption | With Coincidence Detection Interruption Functions | |
| External Input | Preset | 24 V DC 2 To 5 mA |
| Latch Counter | 24 V DC 2 To 5 mA | |
| External Output | Matching Output | Transistor (Sink Type) Output: 2 Points/Channel 12/24 V DC, 0.5 A/Point, 2 A/1 Common |
| External Wiring Connection Method | 40-pin Connector | |
| Conforming Connector | A6CON1, A6CON2, A6CON4 (Sold Separately) | |
| Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Interior 32 Points) | |
| 5 V DC Interior Current Consumption | 0.53 A | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Mass | 0.16 kg | |