1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MELSEC-Q Series Analog Output Unit (Q64DAN)

PLC(EXPANSIONUNIT)

MELSEC-Q Series Analog Output Unit (Q64DAN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

MELSEC-Q Series analog output unit.
[Features]
· Supports process control needs. · A group of analog units that can handle high-speed/high-precision controls.
[Applications]
· Supports process control of general-use sequencers.

Load Cell Input Unit Q61LD Features

A Load Cell Input Unit Capable Of Connecting Directly To All Load Cells

Connecting the load cell and sequencer directly means that it is not necessary to connect the signal converter externally.
Realizes accurate measurement with a stable data conversion speed without reducing the precision of the load cell as a measurement device.

Q62DA-FG/Q66DA-G Inter-Channel Insulation Digital/Analog Conversion Unit Features

Insulation Analog Unit Perfect For Process Control

Dramatically improves basic precision by providing highly insulated withstand voltage. A unit that supports process control of general-purpose sequencers.
Allows direct wiring of detector terminals (flow meters, pressure gauges, other sensors), and operation terminals (adjustment valves), etc. External insulation amplifiers are thus unnecessary, reducing the total cost of hardware and installation work.

Sample system configuration

Sample system configuration

Q62DAN/Q64DAN/Q68DAVN/Q68DAIN Digital/Analog Conversion Unit Features

Analog Unit Perfect For The Control Area Required For High-Speed Conversion

A analog unit essential for conversion of analog input signal to digital values, and for conversion of digital values to analog output signal.
A diverse lineup of products that cater to the needs of high-speed conversion, such as inverter control.

Sample system configuration

Sample system configuration

Part Number
Q64DAN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRepresentative Standard Terminal shape Type of unit Number of input channels
(ch)
Number of output channels
(ch)
A/D conversion time Voltage output range Current output range D/A conversion time Channel-to-channel isolation

฿ 31,210.00

฿ 20,807.71

PLC(EXPANSIONUNIT) 1 Piece(s) 43 Day(s) CE / UL18-point terminal blockAnalog Output (Voltage/Current Input)-4-DC -10 to 10DC 0 to 2080μs/1chNon-Insulated

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part Q64DAN in the MELSEC-Q Series Analog Output Unit series.

Products with similar specification

Part Number
Q62DA-FG
Q62DAN
Q64DAH
Q66DA-G
Q68DAIN
Q68DAVN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRepresentative Standard Terminal shape Type of unit Number of input channels
(ch)
Number of output channels
(ch)
A/D conversion time Voltage output range Current output range D/A conversion time Channel-to-channel isolation

฿ 26,797.00

1 Piece(s) 86 Day(s) CE / UL18-point terminal blockAnalog Output (Voltage/Current Input)-2-DC -12 to 12DC 0 to 2010ms/2chInsulation

฿ 20,123.00

1 Piece(s) Same day CE / UL18-point terminal blockAnalog Output (Voltage/Current Input)-2-DC -10 to 10DC 0 to 2080μs/1chNon-Insulated

฿ 32,340.00

1 Piece(s) 43 Day(s) -18-point terminal blockAnalog outputDC−10~10DC0~20-----

฿ 33,470.00

1 Piece(s) Same day CE / UL40-pin connectorAnalog Output (Voltage/Current Input)-6-DC -12 to 12DC 0 to 20 / DC 4 to 206ms/chInsulation

฿ 40,143.00

1 Piece(s) Same day CE / UL18-point terminal blockAnalog output (electric current output)-8--DC 0 to 2080μs/1chNon-Insulated

฿ 40,143.00

1 Piece(s) Same day CE / UL18-point terminal blockAnalog Output (Voltage Output)-8-DC -10 to 10-80μs/1chNon-Insulated