CC-Link/LT Input/Output Unit (Output)

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
CC-Link/LT output unit.
[Features]
· Can be used as a remote device station.
· Terminal block type, connector type, and cable type.
· One of the smallest in size in the industry.
[Applications]
· For connections with devices in a field network.
Screw Terminal Block Type Features
The smallest size in the industry.
Terminal block cover with a name plate attached to it, allowing an easy identification of the equipment to which it is connected.
The input unit is used for both positive common and negative common.
Terminal block structure that allows direct connection of 2-wire sensors and loads.
Can be mounted in 6 directions.
Screw Terminal Block Type Output Unit Specifications
| Type Name | Output Format | Rated Load Voltage/Current | Number of Outputs | Leakage Current When OFF | Output Protection Function | External Connection | |
|---|---|---|---|---|---|---|---|
| CL1Y4-T1B2 | Transistor output | Sink | 12/24 V DC 0.1 A | 4 points | 0.1 mA or less | N/A | 2-wire type |
| CL2Y8-TP1B2 | Transistor output | Sink | 12/24 V DC 0.1 A | 8 points | 0.1 mA or less | ✓ | 2-wire type |
| CL1Y4-R1B2 | Relay output | - | 30 V DC / 250 V AC 2 A | 4 points | - | N/A | 2-wire type |
| CL1Y4-R1B1 | Relay output | - | 30 V DC / 250 V AC 2 A | 4 points | - | N/A | 1-wire type |
Spring Clamp Terminal Block Type Features
Retightening is not required. The compatible wire size is 0.3 to 1.5 mm2. (AWG22 to 16)
The terminal block portion in a 2-piece structure.
The input unit is used for both positive common and negative common.
Source-type is added to the 8-point output unit.
Can be mounted in 6 directions.
Spring Clamp Terminal Block Type Output Unit Specifications
| Type Name | Output Format | Rated Load Voltage/Current | Number of Outputs | Leakage Current When OFF | Output Protection Function | External Connection | |
|---|---|---|---|---|---|---|---|
| CL1Y4-T1S2 | Transistor output | Sink | 12/24 V DC 0.1 A | 4 points | 0.1 mA or less | N/A | 2-wire type |
| CL2Y8-TP1S2 | Transistor output | Sink | 12/24 V DC 0.1 A | 8 points | 0.1 mA or less | ✓ | 2-wire type |
| CL2Y8-TPE1S2 | Transistor output | Source | 12/24 V DC 0.1 A | 8 points | 0.1 mA or less | ✓ | 2-wire type |
Sensor Connector Type Features
The smallest size in the industry.
The unit can be mounted either by DIN rail or by screwing.
3-wire type sensor input is supported.
Sensor Connector Type Output Unit Specifications
| Type Name | Output Format | Rated Load Voltage/Current | Number of Outputs | Leakage Current When OFF | Output Protection Function | External Connection | |
|---|---|---|---|---|---|---|---|
| CL1Y4-T1C2 | Transistor output | Sink type | 24 V DC 0.1 A | 4 points | 0.1 mA or less | N/A | 2-wire type |
| CL2Y8-TP1C2V | Transistor output | Sink type | 24 V DC 0.1 A | 8 points | 0.1 mA or less | ✓ | 2-wire type |
| CL2Y16-TP1C2V | Transistor output | Sink type | 24 V DC 0.1 A | 16 points | 0.1 mA or less | ✓ | 2-wire type |
MIL Connector Type Features and Specifications
The smallest size in the industry.
The MIL connector that allows an easy connection to relay terminals, terminal block conversion units, electromagnetic valves, etc.
Unit can be replaced easily simply by disconnecting the connector.
A unit power supply and a shared power supply type for I/O has been added.
External I/O power supply is no longer required, reducing the cost and installation space. (CL2X16-D1MJ1V, CL2Y16-TP1MJ1V)
MIL Connector Type Output Unit Specifications
| Type Name | Output Format | Rated Load Voltage/Current | Number of Outputs | Leakage Current When OFF | Output Protection Function | External Connection | |
|---|---|---|---|---|---|---|---|
| CL2Y16-TP1M1V | Transistor output | Sink type | 12/24 V DC 0.1 A | 16 points | 0.1 mA or less | ✓ | 1-wire type |
| CL2Y16-TPE1M1V | Transistor output | Source type | 12/24 V DC 0.1 A | 16 points | 0.1 mA or less | ✓ | 1-wire type |
| CL2Y16-TP1MJ1V | Transistor output | Sink type | 24 V DC 0.1 A | 16 points | 0.1 mA or less | ✓ | 1-wire type |