PLC MELSEC-F FX3G Series Sequencer CPU

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Mitsubishi Electric's PLC (CPU unit) micro sequencer.
[Features]
· 3rd generation standard model.
· All-in-one type that is easy to use with flexible expandability.
· Up to two function expansion boards can be connected (only one if the board is a 14-point or 24-point type).
[Applications]
· Ideal for small-scale sequence controls.
This Product's Features

FX3G Series external appearance
- Third-generation standard model.
- Easy to use and flexibly expandable.
- Same user-friendly features of the FX3 series in a smaller body.
- Cost performance suitable for small-scale control.
FX3G Base Unit External Appearance

FX3G-14 Series external appearance

FX3G-24 Series external appearance

FX3G-40 Series external appearance

FX3G-60 Series external appearance