1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temporary Type Nylon Cable Tie【50-1,000 Pieces Per Package】

Temporary Type Nylon Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A detachable cable tie.
[Features]
· Can be easily removed and reused even after binding by lowering the tab on the head.
· You can use it as a temporary fixing when adding or fixing wiring.
[Applications]
· For temporary fixing of cables for adding or fixing wiring.

Part Number
PRT1S-C
PRT1S-M
PRT1S-M0
PRT1.5S-C
PRT1.5S-C0
PRT1.5S-M0
PRT1.5S-M30
PRT2H-TL
PRT2H-TL0
PRT2S-C
PRT2S-C0
PRT2S-M
PRT2S-M0
PRT2S-M2
PRT2S-M3
PRT2S-M4Y
PRT2S-M6
PRT2S-M7
PRT3H-L
PRT3H-L0
PRT3H-TL
PRT3H-TL0
PRT3S-C
PRT3S-C0
PRT3S-M
PRT3S-M0
PRT4H-L
PRT4H-L0
PRT4H-TL
PRT4H-TL0
PRT4S-C
PRT4S-C0
PRT4S-M0
PRT4S-M2
PRT4S-M3
PRT4S-M4Y
PRT4S-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Features Operating temperature range (Min - Max)
(°C)

฿ 712.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10251224.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 3,696.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -251224.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 6,323.68

CABLE ACCESSARY CABLE TIE 2 Pack(s)

1,000 Pieces Per Package

7 Day(s) -251224.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 785.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10381604.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 869.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10381604.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 2 Pack(s)

1,000 Pieces Per Package

7 Day(s) -381604.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -381604.8[Nylon] Heat resistance nylon 66BlackHeat Resistant / Flame RetardantUL94V-2Standard-59 to +115

฿ 2,864.84

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -512137.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Heavy-59 to +85

฿ 3,146.03

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -512137.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94HBHeavy-59 to +85

฿ 1,002.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10481884.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 1,106.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10481884.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,159.69

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -481884.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) -481884.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,699.55

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) 10481884.8[Nylon] Nylon 66[Other] RedHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -481884.8[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -481884.8[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -481884.8[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -481884.8[Nylon] Nylon 66[Other] PurpleHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 1,440.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

20 Day(s) -762907.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Heavy-59 to +85

฿ 922.54

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

8 Day(s) -762907.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94HBHeavy-59 to +85

฿ 3,696.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -762907.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Heavy-59 to +85

฿ 5,569.00

CABLE ACCESSARY CABLE TIE 2 Pack(s)

250 Pieces Per Package

7 Day(s) -762907.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94HBHeavy-59 to +85

฿ 1,699.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10762924.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 1,860.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10762924.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 13,344.01

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) -762924.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 9,549.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -762924.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 924.77

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -1023687.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Heavy-59 to +85

฿ 1,002.36

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

8 Day(s) -1023687.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94HBHeavy-59 to +85

฿ 4,028.89

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -1023687.6[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Heavy-59 to +85

฿ 4,428.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -1023687.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94HBHeavy-59 to +85

฿ 2,089.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 101023684.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 2,302.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -1023684.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 11,744.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -1023684.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Heat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 12,014.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -1023684.8[Nylon] Nylon 66[Other] RedHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 11,744.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) -1023684.8[Nylon] Nylon 66[Other] OrangeHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 11,744.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -1023684.8[Nylon] Nylon 66[Other] YellowHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

฿ 11,744.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -1023684.8[Nylon] Nylon 66[Other] BlueHeat Resistant / Flame RetardantUL94V-2Standard-59 to +85

Loading...

  1. 1

Basic Information

Special Function/Application Re-bandable (Includes Velcro Tape) Representative Standard UL / CUL / CSA