Full Coating Stainless Steel Band

Brand :
PANDUIT

Caution

    Product Description

    Ball lock type stainless steel band. Can bind wires safely with strong, easy and speedy binding. ・The front is coated with polyester to prevent scratching the bundled wires.

    [Features]
    ・With this double lock type tie with double-wound straps, even the rigid objects with no elasticity can be firmly secured without loosening.
    ・ The bands are available in three widths: 7.9 mm, 12.7 mm, and 15.9 mm.
    ・Wires possessing a diameter not more than ⌀203 mm can be bundled.
    ・ Loop tensile strength is from 2670 N (272.4 kg) to 5339 N (544.8 kg).
    ・ The auto lock system enables bundling without tools for faster and easier bundling, and a full line-up of dedicated tools is available for reducing work costs.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MLTFC8H-LP316 | Full Coating Stainless Steel Band | PANDUIT | MISUMI Thailand