Double Loop Cable Tie

Brand :
PANDUIT

Caution

    Product Description

    [Features]
    · Two bundles can be fixed or split.
    A single band can handle bundled wires of various sizes.
    · Made of natural nylon for indoor use and heat-resistant nylon 66 that can be used continuously in high-temperature environments.
    [Applications]
    · Ideal when you want to keep the distance between cables and do not want the hose to flutter.
    · Can be used for binding two hoses and electric cables in parallel for use in construction equipment, heavy equipment, railways, transportation equipment, etc.

    Features

    ●Two bundle wires can be fixed or divided.
    ●Since it is made of nylon 66, it has a resistence to ultraviolet rays and can be used outdoors.

    Usage

    ●To split and fix the cables, etc.

    Specification

    ●Color:Black
    ●For indoor, outdoor
    ●Working Temperature Range: -60 to 85°C

    Materials

    ●Weather Resistance Nylon 66

    Warning

    ●Maximum bundling diameter is the total number of two wheels.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PLB2S-C | Double Loop Cable Tie | PANDUIT | MISUMI Thailand