1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clamp Type Sta-Strap Nylon Cable Tie【100-1,000 Pieces Per Package】

Clamp Type Sta-Strap Nylon Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,301.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable tie that enables compact tying as well as securing with a screw.

[Features]
· Easy removal and reuse by pushing down the tab on the head.
· Can be used for temporarily securing to increase the number of wires or for repair.

Part Number
SSC2S-S6-M
SSC2S-S10-C
SSC2S-S10-M
SSC4H-S25-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Recommended tools Screw Used

฿ 13,005.09

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) 441874.6[Nylon] Nylon 66[Other] NaturalFlame RetardantGTS/PTSM3 screw

฿ 1,301.68

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

2 Day(s) 441874.6[Nylon] Nylon 66[Other] NaturalFlame RetardantGTS/PTSM5 screw

฿ 9,350.28

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) 441874.6[Nylon] Nylon 66[Other] NaturalFlame RetardantGTS/PTSM5 screw

฿ 20,379.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

3 Day(s) 1023957.6[Nylon] Nylon 66[Other] NaturalFlame RetardantGTH/PTHM6 screw

Loading...

  1. 1

Basic Information

Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Fasten With Screws Representative Standard UL / CUL / CSA
Operating temperature range (Min - Max)(°C) -59 to +85