1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Inverter FREQROL-D700 Series

Inverter FREQROL-D700 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,508.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Small-size inverter with a highest class standard of performance on a compact body.
[Features]
· This is the smallest in the Mitsubishi Electric inverter series.
· Can be installed side by side in contact with each other to save space.
*The inverter shall be used at an ambient temperature of 40°C or below.
· The cooling fan is designed to last long for up to 10 years.
*The design life is an estimated value, and is not guaranteed.
[Applications]
· Ideal for applications with transportation, packaging, textile, printing equipment, etc.

 
Part Number
FR-D710W-0.1KSALE
FR-D710W-0.2KSALE
FR-D710W-0.4KSALE
FR-D710W-0.75KSALE
FR-D720-0.1KSALE
FR-D720-0.2KSALE
FR-D720-0.4KSALE
FR-D720-0.75KSALE
FR-D720-1.5KSALE
FR-D720-2.2KSALE
FR-D720-3.7KSALE
FR-D720-5.5KSALE
FR-D720-7.5KSALE
FR-D720-11KSALE
FR-D720-15KSALE
FR-D720S-0.1KSALE
FR-D720S-0.2KSALE
FR-D720S-0.4KSALE
FR-D720S-0.75KSALE
FR-D720S-1.5KSALE
FR-D720S-2.2KSALE
FR-D740-0.4KSALE
FR-D740-0.75KSALE
FR-D740-1.5KSALE
FR-D740-2.2KSALE
FR-D740-3.7KSALE
FR-D740-5.5KSALE
FR-D740-7.5KSALE
FR-D740-11KSALE
FR-D740-15KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable motor capacity
(kW)
Input voltage class Output capacity
(kVA)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output rated current
(A)

฿ 5,688.00

฿ 4,875.75

INVERTER 1 Piece(s) Quote -0.1Single-Phase 100 V0.31286880.50.8

฿ 6,162.00

฿ 5,281.45

INVERTER 1 Piece(s) Same day -0.2Single-Phase 100 V0.612868110.51.4

฿ 7,083.00

฿ 6,071.55

INVERTER 1 Piece(s) Quote -0.4Single-Phase 100 V1.012868142.52.5

฿ 8,265.00

฿ 7,083.93

INVERTER 1 Piece(s) Same day -0.75Single-Phase 100 V1.7128108149.54.2

฿ 4,508.00

฿ 3,864.26

INVERTER 1 Piece(s) Same day -0.1Three-Phase 200 V0.31286880.50.8

฿ 4,830.00

฿ 3,220.16

INVERTER 1 Piece(s) Same day -0.2Three-Phase 200 V0.61286880.51.4

฿ 5,367.00

฿ 3,577.64

INVERTER 1 Piece(s) Same day -0.4Three-Phase 200 V1.012868112.52.5

฿ 6,440.00

฿ 4,293.55

INVERTER 1 Piece(s) Same day -0.75Three-Phase 200 V1.712868132.54.2

฿ 8,372.00

฿ 5,580.78

INVERTER 1 Piece(s) Same day -1.5Three-Phase 200 V2.8128108135.57

฿ 9,767.00

฿ 6,510.68

INVERTER 1 Piece(s) Same day -2.2Three-Phase 200 V4128108135.510.0

฿ 11,807.00

฿ 7,870.55

INVERTER 1 Piece(s) Same day -3.7Three-Phase 200 V6.6128170142.516.5

฿ 20,930.00

฿ 13,954.03

INVERTER 1 Piece(s) Same day -5.5Three-Phase 200 V9.515022015523.8

฿ 23,613.00

฿ 15,742.79

INVERTER 1 Piece(s) Same day -7.5Three-Phase 200 V12.715022015531.8

฿ 31,770.00

฿ 21,181.06

INVERTER 1 Piece(s) 6 Day(s) -11Three-Phase 200 V17.926022019045

฿ 38,103.00

฿ 25,403.27

INVERTER 1 Piece(s) 6 Day(s) -15Three-Phase 200 V23.126022019058

฿ 5,367.00

฿ 4,600.06

INVERTER 1 Piece(s) Same day -0.1Single-Phase 200 V0.31286880.50.8

฿ 5,903.00

฿ 5,060.05

INVERTER 1 Piece(s) Same day 100.2Single-Phase 200 V0.61286880.51.4

฿ 6,655.00

฿ 4,436.89

INVERTER 1 Piece(s) Same day -0.4Single-Phase 200 V1.012868142.52.5

฿ 7,835.00

฿ 5,223.59

INVERTER 1 Piece(s) Same day -0.75Single-Phase 200 V1.712868162.54.2

฿ 9,660.00

฿ 6,440.32

INVERTER 1 Piece(s) Same day -1.5Single-Phase 200 V2.8128108155.57

฿ 11,485.00

฿ 7,657.05

INVERTER 1 Piece(s) Same day -2.2Single-Phase 200 V415014014510.0

฿ 10,412.00

฿ 6,940.64

INVERTER 1 Piece(s) Same day -0.4Three-phase 400V0.9128108129.51.2

฿ 11,592.00

฿ 7,727.23

INVERTER 1 Piece(s) Same day -0.75Three-phase 400V1.7128108129.52.2

฿ 12,987.00

฿ 8,657.13

INVERTER 1 Piece(s) Same day -1.5Three-phase 400V2.7128108135.53.6

฿ 16,743.00

฿ 11,162.56

INVERTER 1 Piece(s) Same day -2.2Three-phase 400V3.8128108155.55

฿ 21,360.00

฿ 14,240.71

INVERTER 1 Piece(s) Same day -3.7Three-phase 400V6.1128108165.58

฿ 25,975.00

฿ 17,317.53

INVERTER 1 Piece(s) 6 Day(s) -5.5Three-phase 400V9.115022015512

฿ 30,412.00

฿ 20,275.68

INVERTER 1 Piece(s) Same day -7.5Three-phase 400V12.215022015516

฿ 31,902.00

฿ 21,269.06

INVERTER 1 Piece(s) 6 Day(s) -11Three-phase 400V17.526022019023

฿ 36,057.00

฿ 24,039.20

INVERTER 1 Piece(s) Quote -15Three-phase 400V22.526022019029.5

Loading...

  1. 1

Basic Information

Output Specification Three-Phase External communications RS-232/422/485 Representative Standard CE / UL / CUL
Protective Structure Enclosed type (IP20)